|
FBA35A2VEB9 / RXM35N5V1B9 |
FBA35A2VEB9 / RXM35N2V1B9 |
FBA50A2VEB9 / RXM50N2V1B9 |
FBA60A2VEB9 / RXM60N2V1B9 |
Cooling capacity
|
Nom.
|
kW
|
3.40
|
3.40
|
5.00
|
5.70
|
Space cooling
|
SEER
|
|
6.23
|
6.23
|
6.27
|
5.91
|
|
Annual energy consumption
|
kWh/a
|
191
|
191
|
279
|
337
|
|
Capacity
|
Pdesign
|
kW
|
3.40
|
3.40
|
5.00
|
5.70
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A+
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.90
|
2.90
|
4.40
|
4.60
|
|
SCOP/A
|
|
4.07
|
4.07
|
4.06
|
4.01
|
|
Energy efficiency class
|
|
A+
|
A+
|
A+
|
A+
|
|
Annual energy consumption
|
kWh/a
|
996
|
996
|
1,517
|
1,607
|
Nominal efficiency
|
EER
|
|
4.02
|
4.02
|
3.55
|
3.48
|
|
Annual energy consumption
|
kWh
|
423
|
423
|
704
|
819
|
|
COP
|
|
4.02
|
4.02
|
3.83
|
3.71
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
4.00
|
4.00
|
5.50
|
7.00
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|