| FBA35A2VEB9 / FBA35A2VEB9 / 4MXM68A2V1B (Archived) | ||||
|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 6.8 | |
| Heating capacity | Nom. | kW | 8.60 | |
| Nominal efficiency | EER | 2.73 | ||
| COP | 3.24 | |||
| Annual energy consumption | kWh | 1245 | ||
| Energy labeling Directive | Cooling | D | ||
| Heating | C | |||
| Space cooling | Energy efficiency class | A | ||
| Capacity | Pdesign | kW | 6.80 | |
| SEER | 5.26 | |||
| Annual energy consumption | kWh/a | 453 | ||
| Space heating (Average climate) | Energy efficiency class | A | ||
| Capacity | Pdesign | kW | 3.60 | |
| SCOP/A | 3.81 | |||
| Pdh Heating capacity at -10° | kW | 3.10 | ||
| Annual energy consumption | kWh/a | 1323 | ||
| Energy Efficiency Range | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | ||||