|
FAA71BUV1B |
FAA100BUV1B |
Sound pressure level
|
Heating
|
High
|
dBA
|
45.0
|
49.0
|
|
|
Medium
|
dBA
|
42.0
|
45.0
|
|
|
Low
|
dBA
|
40.0
|
41.0
|
|
Cooling
|
Medium
|
dBA
|
42.0
|
45.0
|
|
|
Low
|
dBA
|
40.0
|
41.0
|
|
|
High
|
dBA
|
45.0
|
49.0
|
Standard Accessories
|
Installation and operation manual
|
1
|
1
|
|
Installation plate
|
1
|
1
|
|
Screw bag
|
1
|
1
|
|
Wire clamp material
|
4
|
4
|
|
Heat insulating tape
|
1
|
1
|
|
General safety precautions
|
1
|
1
|
Piping connections
|
Liquid
|
OD
|
mm
|
9.52
|
9.52
|
|
Gas
|
OD
|
mm
|
15.9
|
15.90
|
|
Drain
|
|
VP13 (I.D. 13/O.D. 18)
|
VP13 (I.D. 13/O.D. 18)
|
Sound power level
|
Cooling
|
dBA
|
61.0
|
65.0
|
|
Heating
|
dBA
|
61.0
|
65.0
|
Dimensions
|
Unit
|
Width
|
mm
|
1,050
|
1,200
|
|
|
Depth
|
mm
|
269
|
262
|
|
|
Height
|
mm
|
290
|
340
|
Casing
|
Material
|
|
Resin
|
Resin
|
|
Colour
|
|
White
|
White
|
Weight
|
Unit
|
kg
|
14.0
|
18
|
Fan
|
Air flow rate
|
Heating
|
High
|
m³/min
|
16.9
|
23.0
|
|
|
|
Medium
|
m³/min
|
14.2
|
20.9
|
|
|
|
Low
|
m³/min
|
12.7
|
18.7
|
|
|
Cooling
|
Low
|
m³/min
|
12.1
|
18.7
|
|
|
|
Medium
|
m³/min
|
13.4
|
21.1
|
|
|
|
High
|
m³/min
|
16.2
|
23.0
|
Power supply
|
Phase
|
|
1~
|
1~
|
|
Frequency
|
Hz
|
50
|
50
|
|
Voltage
|
V
|
220-240
|
220-240
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - The sound power level is an absolute value indicating the power which a sound source generates.
|
(3) - The sound power level is an absolute value indicating the power which a sound source generates.
|
|
(4) - Instead of a fuse, use a circuit breaker
|
(4) - Instead of a fuse, use a circuit breaker
|
|
(5) - Select wire size based on the value of MCA
|
(5) - Select wire size based on the value of MCA
|
|
(6) - Contains fluorinated greenhouse gases
|
(6) - Contains fluorinated greenhouse gases
|
Standard Accessories
|
Screw cover
|
|
3
|