Specifications Table for EWYT-CZN

EWYT016CZNBA1 EWYT016CZN-A1 EWYT016CZNCA1 EWYT021CZN-A1 EWYT021CZNCA1 EWYT021CZNBA1 EWYT021CZNBA1 / EKDAGBL EWYT021CZN-A1 / EKDAGBL EWYT025CZNBA1 EWYT025CZN-A1 EWYT025CZNBA1 / EKDAGBL EWYT025CZNCA1 EWYT025CZN-A1 / EKDAGBL EWYT032CZN-A1 EWYT032CZNBA1 / EKDAGBL EWYT032CZNBA1 EWYT032CZN-A1 / EKDAGBL EWYT032CZNCA1 EWYT040CZNBA1 EWYT040CZN-A1 / EKDAGBL EWYT040CZN-A2 / EKDAGBL EWYT040CZNCA2 EWYT040CZN-A1 EWYT040CZN-A2 EWYT040CZNBA1 / EKDAGBL EWYT040CZNBA2 EWYT040CZNBA2 / EKDAGBL EWYT040CZNCA1 EWYT050CZN-A2 EWYT050CZNBA2 / EKDAGBL EWYT050CZNCA2 EWYT050CZN-A2 / EKDAGBL EWYT050CZNBA2 EWYT064CZNCA2 EWYT064CZNBA2 / EKDAGBL EWYT064CZNBA2 EWYT064CZN-A2 EWYT064CZN-A2 / EKDAGBL EWYT090CZNCA2 EWYT090CZN-A2 / EKDAGBL EWYT090CZNBA2 / EKDAGBL EWYT090CZN-A2 EWYT090CZNBA2
Cooling capacity Nom. kW 15.9 15.9 15.9 20.9 20.9 20.9     25.6 25.6   25.6   32.4   32.4   32.4 39.6     41.4 39.6 41.4   41.4   39.6 50.8   50.8   50.8 64.0   64.0 64.0   88.3     88.3 88.3
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled     Inverter controlled Inverter controlled   Inverter controlled   Inverter controlled   Inverter controlled   Inverter controlled Inverter controlled     Inverter controlled Inverter controlled Inverter controlled   Inverter controlled   Inverter controlled Inverter controlled   Inverter controlled   Inverter controlled Inverter controlled   Inverter controlled Inverter controlled   Inverter controlled     Inverter controlled Inverter controlled
  Minimum capacity % 18 18 18 14 14 14     12 12   12   19   19   19 15     14 15 14   14   15 12   12   12 15   15 15   14     14 14
Power input Cooling Nom. kW 5.50 5.50 5.50 6.60 6.60 6.60     8.50 8.50   8.50   10.3   10.3   10.3 13.4     13.2 13.4 13.2   13.2   13.4 17.0   17.0   17.0 21.8   21.8 21.8   31.0     31.0 31.0
EER 2.90 2.90 2.90 3.16 3.16 3.16     3.00 3.00   3.00   3.13   3.13   3.13 2.95     3.12 2.95 3.12   3.12   2.95 2.98   2.98   2.98 2.93   2.93 2.93   2.84     2.84 2.84
IPLV 5.83 5.83 5.83 6.29 6.29 6.29     6.05 6.05   6.05   6.25   6.25   6.25 5.87     6.37 5.87 6.37   6.37   5.87 5.92   5.92   5.92 5.88   5.88 5.88   5.61     5.61 5.61
SEER 5.00 5.00 5.00 5.00 5.00 5.00     5.06 5.06   5.06   5.21   5.21   5.21 5.09     5.41 5.09 5.41   5.41   5.09 5.33   5.33   5.33 5.21   5.21 5.21   5.03     5.03 5.03
Dimensions Unit Depth mm 802 802 802 802 802 802     802 802   802   802   802   802 802     814 802 814   814   802 814   814   814 814   814 814   814     814 814
    Height mm 1,878 1,878 1,878 1,878 1,878 1,878     1,878 1,878   1,878   1,878   1,878   1,878 1,878     1,878 1,878 1,878   1,878   1,878 1,878   1,878   1,878 1,878   1,878 1,878   1,878     1,878 1,878
    Width mm 1,152 1,152 1,152 1,152 1,152 1,152     1,152 1,152   1,152   1,752   1,752   1,752 1,752     2,306 1,752 2,306   2,306   1,752 2,306   2,306   2,306 2,906   2,906 2,906   3,506     3,506 3,506
Weight Operation weight kg 228 228 228 254 254 254     254 254   254   353   353   353 352     500 352 500   500   352 500   500   500 594   594 594   701     701 701
  Unit kg 227 227 227 252 252 252     252 252   252   350   350   350 349     494 349 494   494   349 494   494   494 588   588 588   693     693 693
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white     Ivory white Ivory white   Ivory white   Ivory white   Ivory white   Ivory white Ivory white     Ivory white Ivory white Ivory white   Ivory white   Ivory white Ivory white   Ivory white   Ivory white Ivory white   Ivory white Ivory white   Ivory white     Ivory white Ivory white
  Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet     Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet Galvanized and painted steel sheet     Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet     Galvanized and painted steel sheet Galvanized and painted steel sheet
Air heat exchanger Type   High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum     High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum     High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum   High efficiency fin and tube type – Copper Aluminum     High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum
Fan Quantity   1 1 1 1 1 1     1 1   1   2   2   2 2     2 2 2   2   2 2   2   2 3   3 3   4     4 4
  Type   Axial Axial Axial Axial Axial Axial     Axial Axial   Axial   Axial   Axial   Axial Axial     Axial Axial Axial   Axial   Axial Axial   Axial   Axial Axial   Axial Axial   Axial     Axial Axial
Fan motor Drive   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven     VFD driven VFD driven   VFD driven   VFD driven   VFD driven   VFD driven VFD driven     VFD driven VFD driven VFD driven   VFD driven   VFD driven VFD driven   VFD driven   VFD driven VFD driven   VFD driven VFD driven   VFD driven     VFD driven VFD driven
Compressor Quantity   1 1 1 1 1 1     1 1   1   1   1   1 1     2 1 2   2   1 2   2   2 2   2 2   2     2 2
  Type   Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor     Scroll compressor Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor Scroll compressor     Scroll compressor Scroll compressor Scroll compressor   Scroll compressor   Scroll compressor Scroll compressor   Scroll compressor   Scroll compressor Scroll compressor   Scroll compressor Scroll compressor   Scroll compressor     Scroll compressor Scroll compressor
Sound power level Cooling Nom. dBA 76.0 76.0 76.0 76.0 76.0 76.0     78.0 78.0   78.0   79.0   79.0   79.0 80.0     80.0 80.0 80.0   80.0   80.0 81.0   81.0   81.0 83.0   83.0 83.0   85.0     85.0 85.0
Sound pressure level Cooling Nom. dBA 59.7 59.7 59.7 59.7 59.7 59.7     61.7 61.7   61.7   62.2   62.2   62.2 63.2     62.8 63.2 62.8   62.8   63.2 63.8   63.8   63.8 65.4   65.4 65.4   67.0     67.0 67.0
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32     R-32 R-32   R-32   R-32   R-32   R-32 R-32     R-32 R-32 R-32   R-32   R-32 R-32   R-32   R-32 R-32   R-32 R-32   R-32     R-32 R-32
  GWP   675 675 675 675 675 675     675 675   675   675   675   675 675     675 675 675   675   675 675   675   675 675   675 675   675     675 675
  Charge kg 3.00 3.00 3.00 5.50 5.50 5.50     5.50 5.50   5.50   7.00   7.00   7.00 8.00     12.0 8.00 12.0   12.0   8.00 12.0   12.0   12.0 13.0   13.0 13.0   16.0     16.0 16.0
  Circuits Quantity   1 1 1 1 1 1     1 1   1   1   1   1 1     2 1 2   2   1 2   2   2 2   2 2   2     2 2
Piping connections Evaporator water inlet/outlet (OD)   1''1/4 1''1/4 1''1/4 1''1/4 1''1/4 1''1/4     1''1/4 1''1/4   1''1/4   1''1/4   1''1/4   1''1/4 1''1/4     2'' 1''1/4 2''   2''   1''1/4 2''   2''   2'' 2''   2'' 2''   2''     2'' 2''
Notes (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual.
  (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing