| EWYT021CZI-A1 | EWYT032CZI-A1 | EWYT040CZI-A1 | EWYT064CZI-A2 | |||||
|---|---|---|---|---|---|---|---|---|
| Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | |||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | ||||
| Dimensions | Unit | Height | mm | 700 | 700 | 700 | 700 | |
| Width | mm | 1,120 | 1,120 | 1,120 | 1,120 | |||
| Depth | mm | 830 | 830 | 830 | 830 | |||
| Weight | Unit | kg | 133 | 144 | 144 | 172 | ||
| Sound power level | Nom. | dBA | 63.0 | 64.5 | 64.5 | 66.0 | ||
| Operation range | Heating | Water side | Min. | °C | 20 | 20 | 20 | 20 |
| Max. | °C | 60 | 60 | 60 | 60 | |||
| Cooling | Ambient | Min. | °CDB | -20 | -20 | -20 | -20 | |
| Water side | Min. | °C | 4 | 4 | 4 | 4 | ||
| Max. | °C | 20 | 20 | 20 | 20 | |||
| Power supply | Phase | 3N~ | 3N~ | 3N~ | 3N~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | 400 | |||