Specifications Table for EWYT-B-XL

EWYT085B-XLA1 EWYT115B-XLA1 EWYT135B-XLA1 EWYT175B-XLA1 EWYT215B-XLA1 EWYT215B-XLA2 EWYT235B-XLA2 EWYT265B-XLA2 EWYT310B-XLA2-VFDFAN EWYT310B-XLA2 EWYT350B-XLA2-VFDFAN EWYT350B-XLA2 EWYT400B-XLA2 EWYT440B-XLA2-VFDFAN EWYT400B-XLA2-VFDFAN EWYT440B-XLA2 EWYT500B-XLA2-VFDFAN EWYT500B-XLA2 EWYT560B-XLA2-VFDFAN EWYT560B-XLA2 EWYT600B-XLA2-VFDFAN EWYT600B-XLA2 EWYT630B-XLA2-VFDFAN EWYT630B-XLA2 EWYT650B-XLA2-VFDFAN EWYT650B-XLA2
Sound pressure level Cooling Nom. dBA                 66.4   67.1     67.8 67.6   68.1   68.2   68.5   68.6   74.2
Compressor Type                   Scroll compressor   Scroll compressor     Scroll compressor Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor
  Starting method                   Direct on line   Direct on line     Direct on line Direct on line   Direct on line   Direct on line   Direct on line   Direct on line   Direct on line
  Quantity                   4   4     4 4   5   6   6   6   6
Weight Operation weight kg                 3,175   3,275     3,811.88 3,685.37   4,267.88   4,366.2   4,830.2   4,930.2   4,930.2
  Unit kg                 3,140   3,240     3,750 3,650   4,206   4,296   4,760   4,860   4,860
Air heat exchanger Type                   High efficiency fin and tube type   High efficiency fin and tube type     High efficiency fin and tube type High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type
EER 3.03 2.95 2.99 2.93 2.86 3.03 3.06 3 3.06 3.06 3.05 3.05 3.02 3.01 3.01 3.01 2.95 2.95 2.92 2.93 2.9 2.9 2.91 2.92 2.94 2.95
Refrigerant Type                   R-32   R-32     R-32 R-32   R-32   R-32   R-32   R-32   R-32
  Circuits Quantity                   2   2     2 2   2   2   2   2   2
  Charge kg                 52.4   63     78 68.5   88.5   93   108   104   113
Fan motor Drive                   VFD driven   VFD driven     VFD driven VFD driven   VFD driven   VFD driven   VFD driven   VFD driven   VFD driven
Cooling capacity Nom. kW                 288   328     406 370   467   519   560   597   610
IPLV 4.75 4.69 4.69 4.69 4.72 4.87 4.87 4.64 4.97 4.94 5.16 4.96 4.96 5.16 5.13 5 5.3 5.1 5.29 5.08 5.22 5.05 5.16 5.05 4.99 4.66
Piping connections Evaporator water inlet/outlet (OD)                   88.9   88.9     88.9 88.9   88.9   88.9   88.9   88.9   88.9
SEER 4.24 4.38 4.24 4.45 4.21 4.41 4.4 4.13   4.57   4.67 4.54     4.57   4.72   4.71   4.7   4.69   4.4
Power input Cooling Nom. kW                 94.1   107     135 123   158   177   193   205   207
Sound power level Cooling Nom. dBA                 86.4   87.1     88.2 88   88.9   89   89.6   89.7   95.3
Dimensions Unit Width mm                 2,282   2,282     2,282 2,282   2,282   2,282   2,282   2,282   2,282
    Depth mm                 4,125   4,125     5,025 5,025   5,925   5,925   6,825   6,825   6,825
    Height mm                 2,514   2,514     2,514 2,514   2,514   2,514   2,514   2,514   2,514
Capacity control Minimum capacity %                 22   19     25 17   22   19   18   17   17
  Method                   Step   Step     Step Step   Step   Step   Step   Step   Step
Casing Material                   Galvanized and painted steel sheet   Galvanized and painted steel sheet     Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet
  Colour                   Ivory white   Ivory white     Ivory white Ivory white   Ivory white   Ivory white   Ivory white   Ivory white   Ivory white
Fan Type                   Direct propeller   Direct propeller     Direct propeller Direct propeller   Direct propeller   Direct propeller   Direct propeller   Direct propeller   Direct propeller
  Quantity                   7   8     10 10   12   12   14   14   14
Power supply Phase                   3~   3~     3~ 3~   3~   3~   3~   3~   3~
  Voltage range Max. %                 10   10     10 10   10   10   10   10   10
    Min. %                 -10   -10     -10 -10   -10   -10   -10   -10   -10
  Frequency Hz                 50   50     50 50   50   50   50   50   50
  Voltage V                 400   400     400 400   400   400   400   400   400
Unit Max unit current for wires sizing A                 264   301     376 343   435   485   527   560   560
  Starting current Max A                 572   606     674 644   728   773   811   841   841
  Running current Cooling Nom. A                 170   193     237 216   277   313   339   359   362
    Max A                 240   274     342 312   395   441   479   509   509
Notes (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018
  (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018
  (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N
  (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter
  (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i
  (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition
  (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request.
  (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options.
  (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only.
  (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water
  (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced.
  (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current
  (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current.
  (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book
  (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data.
Cooling capacity Nom. kW 80 104 126 166 206 206 229 250   288   328 370     406   467   519   560   597   610
Capacity control Method   Step Step Step Step Step Step Step Step   Step   Step Step     Step   Step   Step   Step   Step   Step
  Minimum capacity % 50 38 50 38 50 19 17 25   22   19 17     25   22   19   18   17   17
Power input Cooling Nom. kW 26.3 35.1 42.1 56.6 71.8 68 74.9 83.4   93.9   107 122     134   158   177   193   204   207
Dimensions Unit Depth mm 2825 3425 3425 4025 4625 5550 6150 6150   4125   4125 5025     5025   5925   5925   6825   6825   6825
    Height mm 1800 1800 1800 1800 1800 1800 1800 1800   2514   2514 2514     2514   2514   2514   2514   2514   2514
    Width mm 1195 1195 1195 1195 1195 1195 1195 1195   2282   2282 2282     2282   2282   2282   2282   2282   2282
Weight Operation weight kg 1121 1181 1261 1446 1626 2065 2365 2415   3175   3275 3845     3972   4428   4526   4990   5090   5090
  Unit kg 1110 1170 1250 1430 1610 2030 2330 2380   3140   3240 3810     3910   4366   4456   4920   5020   5020
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white   Ivory white   Ivory white Ivory white     Ivory white   Ivory white   Ivory white   Ivory white   Ivory white   Ivory white
  Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet Galvanized and painted steel sheet     Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet   Galvanized and painted steel sheet
Air heat exchanger Type   High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type High efficiency fin and tube type     High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type   High efficiency fin and tube type
Fan Quantity   6 8 8 10 12 14 16 16   7   8 10     10   12   12   14   14   14
  Type   Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller   Direct propeller   Direct propeller Direct propeller     Direct propeller   Direct propeller   Direct propeller   Direct propeller   Direct propeller   Direct propeller
Fan motor Drive   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven   ON/OFF   ON/OFF ON/OFF     ON/OFF   ON/OFF   ON/OFF   ON/OFF   ON/OFF   ON/OFF
Compressor Quantity   2 2 2 2 2 4 4 4   4   4 4     4   5   6   6   6   6
  Type   Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor   Scroll compressor   Scroll compressor Scroll compressor     Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor   Scroll compressor
  Starting method   Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line   Direct on line   Direct on line Direct on line     Direct on line   Direct on line   Direct on line   Direct on line   Direct on line   Direct on line
Sound power level Cooling Nom. dBA 79.5 82.6 84.1 86.2 87.5 85.4 86.4 87.1   86   87 88     88.2   88.9   89   89.6   89.7   95.3
Sound pressure level Cooling Nom. dBA 61 64 65 67 68 66 66 67   66   67 67.6     67.8   68.1   68.2   68.5   68.6   74.2
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32   R-32   R-32 R-32     R-32   R-32   R-32   R-32   R-32   R-32
  Charge kg 17.7 18.3 22 33.7 42.4 51.6 48.6 46   52.4   60.4 70.5     78   87.5   92   108   104   113
  Circuits Quantity   1 1 1 1 1 2 2 2   2   2 2     2   2   2   2   2   2
Piping connections Evaporator water inlet/outlet (OD)   88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9   88.9   88.9 88.9     114.3   114.3   114.3   114.3   114.3   114.3
Energy Efficiency Range Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F   Space Heating A+++ ~ D, Water Heating A+ ~ F   Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F     Space Heating A+++ ~ D, Water Heating A+ ~ F   Space Heating A+++ ~ D, Water Heating A+ ~ F   Space Heating A+++ ~ D, Water Heating A+ ~ F   Space Heating A+++ ~ D, Water Heating A+ ~ F   Space Heating A+++ ~ D, Water Heating A+ ~ F   Space Heating A+++ ~ D, Water Heating A+ ~ F
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~   3~   3~ 3~     3~   3~   3~   3~   3~   3~
  Frequency Hz 50 50 50 50 50 50 50 50   50   50 50     50   50   50   50   50   50
  Voltage V 400 400 400 400 400 400 400 400   400   400 400     400   400   400   400   400   400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10   -10   -10 -10     -10   -10   -10   -10   -10   -10
    Max. % 10 10 10 10 10 10 10 10   10   10 10     10   10   10   10   10   10
Unit Starting current Max A 213.0 329.0 343.0 465.0 497.0 412.0 429.0 443.0   562.0   594.0 629.0     659.0   710.0   755.0   790.0   820.0   841.0
  Running current Cooling Nom. A 53.0 65.0 75.0 99.0 123.0 122.0 132.0 143.0   170.0   192.0 215.0     236.0   276.0   313.0   338.0   358.0   361.0
    Max A 70.0 87.0 101.0 133.0 165.0 170.0 186.0 201.0   229.0   262.0 297.0     327.0   377.0   423.0   458.0   488.0   509.0
  Max unit current for wires sizing A 77.0 96.0 111.0 146.0 182.0 187.0 205.0 221.0   252.0   288.0 327.0     360.0   415.0   465.0   504.0   537.0   560.0