Specifications Table for EWYT-B-SR

EWYT085B-SRA1 EWYT105B-SRA1 EWYT135B-SRA1 EWYT175B-SRA1 EWYT205B-SRA2 EWYT215B-SRA1 EWYT235B-SRA2 EWYT255B-SRA2 EWYT300B-SRA2 EWYT340B-SRA2 EWYT390B-SRA2 EWYT430B-SRA2 EWYT490B-SRA2 EWYT540B-SRA2 EWYT590B-SRA2 EWYT630B-SRA2
Sound pressure level Cooling Nom. dBA 60 64 65 67 66 68 67 67 68 68 69 69.3 69.4 69.5 70 70.1
Compressor Type   Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor Scroll compressor
  Starting method   Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line   Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line
  Quantity   2 2 2 2 4 2 4 4 4 4 4 4 5 6 6 6
Weight Operation weight kg 992 1,102 1,202 1,357 1,541 1,541 1,841 1,869 2,274 2,430 3,360 3,370 3,367 3,557 4,462 4,468
  Unit kg 985 1,095 1,195 1,350 1,530 1,530 1,830 1,855 2,260 2,410 3,340 3,350 3,340 3,530 4,427 4,427
Air heat exchanger Type   High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type
EER 2.56 2.58 2.61 2.53 2.54 2.55 2.59 2.55 2.59 2.64 2.61 2.5 2.46 2.41 2.5 2.51
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  Circuits Quantity                 2
  Charge kg 13.3 14.7 19.3 24.5 29 34 36.2 43 40.3 47.2 50.4 79 58.5 68.8 77.6 82
Cooling capacity Nom. kW 74 96 119 150 186 189 209 226 265 311 344 368 424 470 519 557
Water heat exchanger Water volume l               14
  Type                 Plate heat exchanger
Power input Cooling Nom. kW               88.8
  Heating Nom. kW               86.29
Sound power level Cooling Nom. dBA 78 82 84 85 84 87 86 86 87 88 89 89.3 89.4 89.5 90.4 90.5
COP               2.912
Dimensions Unit Width mm 1,195 1,195 1,195 1,195 1,195 1,195 1,195 1,195 2,282 2,282 2,282 2,282 2,282 2,282 2,282 2,282
    Depth mm 2,225 2,825 3,425 3,425 4,350 4,025 4,950 4,950 3,225 3,225 4,125 4,125 4,125 4,125 5,025 5,025
    Height mm 1,800 1,800 1,800 1,800 1,800 1,800 1,800 1,800 2,514 2,514 2,514 2,514 2,514 2,514 2,514 2,514
Capacity control Minimum capacity % 50 38 50 38 19 50 17 25 22 19 17 25 22 19 18 17
  Method   Step Step Step Step Step Step Step Step Step Step Step Step Step Step Step Step
Fan Air flow rate Nom. l/s               18,078
  Speed rpm               1,200
Heating capacity Nom. kW               251.28
Compressor Starting method                 Direct on line
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Voltage range Max. % 10 10 10 10 10 10 10   10 10 10 10 10 10 10 10
    Min. % -10 -10 -10 -10 -10 -10 -10   -10 -10 -10 -10 -10 -10 -10 -10
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
Unit Max unit current for wires sizing A 75.0 94.0 111.0 144.0 183.0 179.0 201.0   255.0 293.0 334.0 367.0 417.0 468.0 509.0 542.0
  Starting current Max A 211.0 327.0 343.0 464.0 408.0 495.0 425.0   564.0 598.0 636.0 666.0 712.0 757.0 795.0 825.0
  Running current Cooling Nom. A 55.0 67.0 77.0 101.0 128.0 126.0 136.0   173.0 196.0 224.0 251.0 292.0 330.0 353.0 373.0
    Max A 68.0 85.0 101.0 131.0 166.0 163.0 183.0   232.0 266.0 304.0 334.0 379.0 425.0 463.0 493.0
Notes (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: 12,0/7,0°C; ambient 35,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018
  (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018 (2) - All the performances (Heating capacity, unit power input in heating and COP) are based on the following conditions: 40,0/45,0°C; ambient 7,0°C, unit at full load operation; operating fluid: Water; fouling factor = 0. EN14511:2018
  (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) No 2016/2281; (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N (3) - SCOP is based on the following conditions: Tbivalent -5 °C, Tdesign -10 °C, Average ambient conditions, Ref. EN14825. In accordance with standard EN14825, comfort low temperature, average climate, SEER and µs values applicable Ecodesign regulation: (EU) N
  (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter (4) - PHE: Plate Heat Exchanger; S&T: Single Pass Shell & Tube; MCH: Microchannel; DPT: Direct Propeller Type; DOL: Direct On Line - VFD: Inverter
  (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i (5) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for i
  (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (6) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition
  (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (7) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request.
  (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options. (8) - The data are referred to the unit without additional options.
  (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only. (9) - The values of the Pressure Drops refers to the pressure drops in the Water heat exchanger only.
  (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water (10) - Fluid: Water
  (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (11) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced. (12) - Maximum starting current: In case of inverter driven units, no inrush current at start up is experienced.
  (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current (13) - Nominal current in cooling mode is referred to the following conditions: Water Side Heat Exchanger 12/7°C; ambient 35°C; compressors + fans current
  (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current. (14) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current.
  (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage. (15) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (16) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (17) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book
  (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data. (18) - All data are subject to change without notice. Please refer to the unit nameplate data.
Refrigerant Circuits Quantity   1 1 1 1 2 1 2   2 2 2 2 2 2 2 2
Fan motor Drive   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven
IPLV 4.36 4.24 4.3 4.38 4.29 4.29 4.28   4.29 4.69 4.58 4.61 4.78 4.89 4.82 4.91
Piping connections Evaporator water inlet/outlet (OD)   88.9 88.9 88.9 88.9 88.9 88.9 88.9   88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9
SEER 3.82 3.93 3.87 3.96 3.92 3.82 3.83   4.18 4.37 4.21 4.19 4.49 4.49 4.46 4.52
Power input Cooling Nom. kW 28.7 37.4 45.5 59.5 73.2 74.3 80.7   102 117 131 147 172 195 207 221
Casing Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
  Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
Fan Type   Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller   Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller
  Quantity   4 6 8 8 10 10 12   5 6 8 8 8 8 10 10