Specifications Table for EWYQ-CWN

EWYQ016CAWN EWYQ021CAWN EWYQ025CAWN EWYQ032CAWN EWYQ040CAWN EWYQ050CAWN EWYQ064CAWN
Cooling capacity Nom. kW 16.8
Capacity control Method   Inverter controlled
  Minimum capacity % 25
Power input Cooling Nom. kW 5.93
EER 2.84
Dimensions Unit Depth mm 774
    Height mm 1684
    Width mm 1370
Weight Unit kg 268 321 321 403 579 579 741
Casing Colour   Daikin White
  Material   Polyester coated galvanised steel plate
Air heat exchanger Type   Air cooled coil
Fan Quantity   1
  Type   Axial
Fan motor Drive   Direct drive
Compressor Quantity   1
  Type   Hermetically sealed scroll compressor
Operation range Air side Cooling Min. °CDB -5
      Max. °CDB 43
  Water side Evaporator Min. °CDB -10
      Max. °CDB 20
Sound power level Cooling Nom. dBA 78
Refrigerant Type   R-410A
  GWP   2087.5
  Circuits Quantity   1
Energy Efficiency Range Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F
Power supply Phase   3N~
  Frequency Hz 50
  Voltage V 400
  Voltage range Min. % -10
    Max. % 10
Unit Starting current Max A 0.0
  Running current Max A 22.2
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti
  (5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  (6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
  (7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
  (8) - Including piping + PHE; excluding expansion vessel
  (9) - No peak current because of inverter compressor