Specifications Table for EWYQ-BVP

EWYQ004BAVP EWYQ005BAVP EWYQ006BAVP EWYQ008BAVP
Cooling capacity Nom. kW 4.00 (1), 4.01 (2)
Capacity control Method   Variable (inverter)
Power input Cooling Nom. kW 1.27 (1), 0.840 (2)
EER 3.14 (1), 4.80 (2) 3.06 (1), 4.51 (2) 3.15 (1), 5.35 (2) 3.1, 4.99 (2)
Dimensions Unit Depth mm 350
    Height mm 735
    Width mm 1,090
Weight Unit kg 83
Casing Colour   Ivory white
  Material   Polyester painted galvanised steel plate
Air heat exchanger Type   Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins
Fan Quantity   1
  Type   Propeller fan
Compressor Quantity   1
  Type   Hermetically sealed swing compressor
  Starting method   Inverter driven
Operation range Air side Cooling Min. °CDB 10
      Max. °CDB 43
  Water side Evaporator Min. °CDB 5
      Max. °CDB 22
Sound power level Cooling Nom. dBA 63 (1)
Sound pressure level Cooling Nom. dBA 48 (9)
Refrigerant Type   R-410A
  GWP   2,088
  Circuits Quantity   1
Power supply Phase   1N~
  Frequency Hz 50
  Voltage V 230
  Voltage range Min. % 0
    Max. % 10
Unit Starting current Max A 15.7 (11)
  Running current Max A 15.7
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
  (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent
  (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard
  (6) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (6) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (6) - For average climate and low temperature application (6) - For average climate and low temperature application
  (7) - Including piping + PHE; excluding expansion vessel (7) - Including piping + PHE; excluding expansion vessel (7) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (7) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  (8) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (8) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (8) - Including piping + PHE; excluding expansion vessel (8) - Including piping + PHE; excluding expansion vessel
  (9) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (9) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  (10) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (10) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (10) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (10) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  (11) - Inverter controlled compressor starting current always <= max. running current (11) - Inverter controlled compressor starting current always <= max. running current (11) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (11) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f
Cooling capacity Nom. kW   4.93 (1), 5.07 (2) 5.88 (1), 6.07 (2) 7.95 (1), 8.23 (2)
Capacity control Method     Variable (inverter) Variable (inverter) Variable (inverter)
Power input Cooling Nom. kW   1.61 (1), 1.12 (2) 1.87 (1), 1.13 (2) 2.57 (1), 1.65 (2)
Dimensions Unit Depth mm   350 380 380
    Height mm   735 997 997
    Width mm   1090 1160 1160
Weight Unit kg   83 106 106
Casing Colour     Ivory white Ivory white Ivory white
  Material     Polyester painted galvanised steel plate Painted galvanized steel plate Painted galvanized steel plate
Air heat exchanger Type     Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins
Fan Quantity     1 1 1
  Type     Propeller fan Propeller fan Propeller fan
Compressor Quantity     1 1 1
  Type     Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Starting method     Inverter driven Inverter driven Inverter driven
Operation range Air side Cooling Min. °CDB   10 10 10
      Max. °CDB   43 46 46
  Water side Evaporator Min. °CDB   5 5 5
      Max. °CDB   22 22 22
Sound power level Cooling Nom. dBA   64 (1) 69 (1) 69 (1)
Sound pressure level Cooling Nom. dBA   49 (9) 52 (10) 53 (10)
Refrigerant Type     R-410A R-410A R-410A
  GWP     2088 2087.5 2087.5
  Circuits Quantity     1 1 1
Energy Efficiency Range   Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F
Power supply Phase     1N~ 1N~ 1N~
  Frequency Hz   50 50 50
  Voltage V   230 230 230
  Voltage range Min. %   0 -10 -10
    Max. %   10 10 10
Unit Starting current Max A   15.7 (11) 19.9 (12) 19.9 (12)
  Running current Max A   15.7 19.9 19.9
Fan motor Drive       Direct drive Direct drive
Notes     (12) - Inverter controlled compressor starting current always <= max. running current (12) - Inverter controlled compressor starting current always <= max. running current
      (13) - Ssc: Short-circuit power (13) - Ssc: Short-circuit power
      (14) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (14) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.