|
EWYQ005ADVP |
EWYQ006ADVP |
EWYQ007ADVP |
Sound pressure level
|
Heating
|
Nom.
|
dBA
|
50 (5)
|
50 (5)
|
50 (5)
|
|
Cooling
|
Nom.
|
dBA
|
50 (5)
|
50 (5)
|
50 (5)
|
Hydraulic components
|
Expansion vessel
|
Volume
|
l
|
6
|
6
|
6
|
Refrigerant charge
|
Per circuit
|
kg
|
1.70
|
1.70
|
1.70
|
|
Refrigerant charge-=-Per circuit-=-TCO2Eq
|
TCO2Eq
|
3.55
|
3.55
|
3.55
|
Compressor
|
Type
|
|
Hermetically sealed swing compressor
|
Hermetically sealed swing compressor
|
Hermetically sealed swing compressor
|
|
Starting method
|
|
Inverter driven
|
Inverter driven
|
Inverter driven
|
|
Quantity
|
|
1
|
1
|
1
|
Weight
|
Operation weight
|
kg
|
104
|
104
|
104
|
|
Unit
|
kg
|
100
|
100
|
100
|
Air heat exchanger
|
Type
|
|
Tube type
|
Tube type
|
Tube type
|
EER
|
2.72 (1)
|
2.53 (1)
|
2.39 (1)
|
Refrigerant
|
GWP
|
|
2,087.5
|
2,087.5
|
2,087.5
|
|
Type
|
|
R-410A
|
R-410A
|
R-410A
|
|
Circuits
|
Quantity
|
|
1.00
|
1.00
|
1.00
|
|
Control
|
|
Inverter
|
Inverter
|
Inverter
|
Cooling capacity
|
Nom.
|
kW
|
5.28 (1)
|
6.08 (1)
|
7.18 (1)
|
Piping connections
|
Water heat exchanger drain
|
|
5/16 SAE flare
|
5/16 SAE flare
|
5/16 SAE flare
|
Water heat exchanger
|
Minimum water volume in the system
|
l
|
10
|
10
|
10
|
|
Type
|
|
Brazed plate
|
Brazed plate
|
Brazed plate
|
|
Water flow rate
|
Min.
|
l/min
|
12
|
12
|
12
|
Power input
|
Cooling
|
Nom.
|
kW
|
1.94 (1)
|
2.40 (1)
|
3.00 (1)
|
|
Heating
|
Nom.
|
kW
|
1.65 (2), 2.02 (3)
|
1.89 (2), 2.29 (3)
|
2.41 (2), 2.88 (3)
|
Sound power level
|
Cooling
|
Nom.
|
dBA
|
62.0
|
62.0
|
63.0
|
COP
|
3.65 (2), 2.76 (3)
|
3.58 (2), 2.74 (3)
|
3.39 (2), 2.66 (3)
|
Dimensions
|
Unit
|
Width
|
mm
|
1,190
|
1,190
|
1,190
|
|
|
Depth
|
mm
|
360
|
360
|
360
|
|
|
Height
|
mm
|
805
|
805
|
805
|
Capacity control
|
Method
|
|
Inverter controlled
|
Inverter controlled
|
Inverter controlled
|
Heating capacity
|
Nom.
|
kW
|
6.02 (2), 5.57 (3)
|
6.72 (2), 6.27 (3)
|
8.18 (2), 7.67 (3)
|
Water circuit
|
Piping connections diameter
|
inch
|
1" MBSP
|
1" MBSP
|
1" MBSP
|
Power supply
|
Phase
|
|
1~
|
1~
|
1~
|
|
Name
|
|
V3
|
V3
|
V3
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
|
Voltage
|
V
|
230
|
230
|
230
|
Notes
|
(1) - Tamb 35°C - LWE 7°C (DT=5°C)
|
(1) - Tamb 35°C - LWE 7°C (DT=5°C)
|
(1) - Tamb 35°C - LWE 7°C (DT=5°C)
|
|
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
|
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
|
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
|
|
(3) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(3) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(3) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
|
(4) - Including piping + PHE; excluding expansion vessel
|
(4) - Including piping + PHE; excluding expansion vessel
|
(4) - Including piping + PHE; excluding expansion vessel
|
|
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
|
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
|
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
|
|
(6) - Contains fluorinated greenhouse gases
|
(6) - Contains fluorinated greenhouse gases
|
(6) - Contains fluorinated greenhouse gases
|