| EWWT100Q-XSA1 | EWWT125Q-XSA1 | EWWT160Q-XSA1 | |||||
|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 96.36 | 124.4 | 166 | ||
| Capacity control | Method | Step | Step | Step | |||
| Minimum capacity | % | 50 | 50 | 50 | |||
| Power input | Cooling | Nom. | kW | 20.99 | 27.95 | 34.44 | |
| EER | 4.59 | 4.45 | 4.82 | ||||
| IPLV | 7.15 | 7.12 | 7.41 | ||||
| SEER | 6.4 | 6.54 | 6.49 | ||||
| Dimensions | Unit | Depth | mm | 1300 | 1300 | 1300 | |
| Height | mm | 1000 | 1000 | 1000 | |||
| Width | mm | 1200 | 1200 | 1200 | |||
| Weight | Operation weight | kg | 439 | 491 | 561 | ||
| Unit | kg | 419 | 469 | 531 | |||
| Casing | Colour | Ivory white | Ivory white | Ivory white | |||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | ||||
| Water heat exchanger - evaporator | Water pressure drop | Cooling | Nom. | kPa | 19.35 | 19.98 | 22.15 |
| Compressor | Quantity | 2 | 2 | 2 | |||
| Type | Scroll | Scroll | Scroll | ||||
| Operation range | Water side | Evaporator | Min. | °CDB | -15 | -15 | -15 |
| Max. | °CDB | 30 | 30 | 30 | |||
| Sound power level | Cooling | Nom. | dBA | 80.99 | 84.19 | 85.99 | |
| Sound pressure level | Cooling | Nom. | dBA | 65.4 | 68.6 | 70.4 | |
| Refrigerant | Type | R-32 | R-32 | R-32 | |||
| GWP | 675 | 675 | 675 | ||||
| Charge | kg | 6 | 7.1 | 9.1 | |||
| Circuits | Quantity | 1 | 1 | 1 | |||
| Piping connections | Evaporator water inlet/outlet (OD) | 3" | 3" | 3" | |||
| Power supply | Phase | 3 | 3 | 3 | |||
| Frequency | Hz | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | |||
| Voltage range | Min. | % | -10 | -10 | -10 | ||
| Max. | % | 10 | 10 | 10 | |||
| Unit | Starting current | Max | A | 221 | 345 | 363 | |
| Running current | Cooling | Nom. | A | 36.6 | 44.2 | 52.6 | |
| Max | A | 62 | 80 | 97 | |||
| Max unit current for wires sizing | A | 68 | 88 | 107 | |||