| EWWS320DZXSA1 | EWWS440DZXSA1 | EWWS530DZXSA1 | EWWS610DZXSA2 | EWWS640DZXSA2 | EWWS700DZXSA1 | EWWS880DZXSA2 | EWWSC10DZXSA2 | EWWSC13DZXSA3 | EWWSC14DZXSA2 | EWWSC15DZXSA3 | EWWSC21DZXSA3 | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 315.9 | 439 | 520.2 | 609.3 | 630.6 | 694.5 | 876.2 | 1043 | 1305 | 1390 | 1550 | 2027 | |
| Capacity control | Method | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | ||
| Minimum capacity | % | 30 | 21 | 21 | 20 | 15 | 18 | 11 | 11 | 7 | 9 | 8 | 6 | ||
| Power input | Cooling | Nom. | kW | 67 | 89.9 | 103 | 126 | 132 | 128 | 178 | 205 | 271 | 257 | 313 | 385 |
| EER | 4.71 | 4.88 | 5.05 | 4.82 | 4.77 | 5.44 | 4.92 | 5.08 | 4.82 | 5.4 | 4.96 | 5.27 | |||
| ESEER | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Dimensions | Unit | Depth | mm | 3625 | 3625 | 3625 | 3625 | 3585 | 3585 | 3585 | 3580 | 4793 | 3580 | 4768 | 4812 |
| Height | mm | 1865 | 1865 | 1865 | 1985 | 1985 | 1985 | 1985 | 2200 | 2083 | 2200 | 2225 | 2290 | ||
| Width | mm | 1055 | 1055 | 1055 | 1160 | 1160 | 1160 | 1160 | 1270 | 1510 | 1270 | 1510 | 1510 | ||
| Weight | Unit | kg | 1700 | 1900 | 2000 | 2850 | 2850 | 2600 | 2900 | 3600 | 4350 | 3800 | 4750 | 5500 | |
| Operation weight | kg | 1973 | 2216 | 2347 | 3197 | 3344 | 3102 | 3458 | 4292 | 5020 | 4579 | 5540 | 6570 | ||
| Water heat exchanger - evaporator | Type | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | ||
| Water volume | l | 70 | 96 | 107 | 107 | 134 | 134 | 156 | 199 | 272 | 229 | 317 | 444 | ||
| Water heat exchanger - condenser | Type | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | ||
| Compressor | Type | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | ||
| Quantity | 1 | 1 | 1 | 2 | 2 | 1 | 2 | 2 | 3 | 2 | 3 | 3 | |||
| Sound power level | Cooling | Nom. | dBA | 88 | 89 | 90 | 91 | 91 | 91 | 92 | 93 | 94 | 94 | 95 | 96 |
| Sound pressure level | Cooling | Nom. | dBA | 70 | 71 | 72 | 73 | 73 | 73 | 74 | 75 | 74 | 76 | 75 | 76 |
| Refrigerant | Type | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | ||
| Charge | kg | 120 | 150 | 120 | 140 | 190 | 180 | 200 | 230 | 240 | 230 | 270 | 270 | ||
| Circuits | Quantity | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||
| GWP | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | 629.5 | |||