EWWS340DZXEA1 | EWWS470DZXEA1 | EWWS570DZXEA1 | EWWS670DZXEA2 | EWWS680DZXEA2 | EWWS740DZXEA1 | EWWS950DZXEA2 | EWWSC10DZXEA3 | EWWSC11DZXEA2 | EWWSC14DZXEA3 | EWWSC15DZXEA2 | EWWSC17DZXEA3 | EWWSC22DZXEA3 | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cooling capacity | Nom. | kW | 337 | 471 | 558 | 671 | 674 | 729 | 942 | 1,025 | 1,117 | 1,420 | 1,451 | 1,653 | 2,129 | |
Capacity control | Method | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | ||
Minimum capacity | % | 29 | 20 | 20 | 15 | 15 | 17 | 10 | 10 | 10 | 7 | 9 | 7 | 6 | ||
Power input | Cooling | Nom. | kW | 70.2 | 95.1 | 108 | 139 | 139 | 129 | 188 | 209 | 215 | 287 | 259 | 324 | 385 |
EER | 4.8 | 4.96 | 5.15 | 4.8 | 4.85 | 5.61 | 5.01 | 4.89 | 5.18 | 4.94 | 5.6 | 5.1 | 5.52 | |||
ESEER | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |||
Dimensions | Unit | Depth | mm | 3,625 | 3,625 | 3,625 | 3,625 | 3,585 | 3,585 | 3,585 | 4,688 | 3,580 | 4,793 | 3,580 | 4,768 | 4,812 |
Height | mm | 1,865 | 1,865 | 1,865 | 1,985 | 1,985 | 1,985 | 1,985 | 2,082 | 2,200 | 2,083 | 2,200 | 2,225 | 2,290 | ||
Width | mm | 1,055 | 1,055 | 1,055 | 1,160 | 1,160 | 1,160 | 1,160 | 1,510 | 1,270 | 1,510 | 1,270 | 1,510 | 1,510 | ||
Weight | Unit | kg | 1,750 | 1,950 | 2,050 | 2,850 | 2,850 | 2,650 | 3,000 | 4,400 | 3,700 | 4,700 | 3,900 | 5,100 | 5,900 | |
Operation weight | kg | 2,033 | 2,276 | 2,407 | 3,197 | 3,354 | 3,162 | 3,568 | 4,970 | 4,412 | 5,370 | 4,699 | 5,890 | 6,920 | ||
Water heat exchanger - evaporator | Type | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | ||
Water volume | l | 70 | 96 | 107 | 107 | 134 | 134 | 156 | 207 | 199 | 272 | 229 | 317 | 444 | ||
Water heat exchanger - condenser | Type | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | Flooded Shell & Tube | ||
Compressor | Type | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | ||
Quantity | 1 | 1 | 1 | 2 | 2 | 1 | 2 | 3 | 2 | 3 | 2 | 3 | 3 | |||
Sound power level | Cooling | Nom. | dBA | 87.9 | 88.9 | 89.9 | 91.1 | 91.0 | 91.1 | 92.0 | 92.6 | 93.3 | 93.5 | 94.3 | 94.8 | 95.8 |
Sound pressure level | Cooling | Nom. | dBA | 69.6 | 70.6 | 71.6 | 72.6 | 72.6 | 72.6 | 73.6 | 73 | 74.6 | 73.9 | 75.6 | 75.2 | 76.2 |
Refrigerant | Type | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | R-513A | ||
Charge | kg | 160 | 130 | 130 | 200 | 200 | 190 | 200 | 270 | 250 | 270 | 250 | 300 | 355 | ||
Circuits | Quantity | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||
GWP | 631 | 631 | 631 | 631 | 631 | 631 | 631 | 631 | 631 | 631 | 631 | 631 | 631 |