Specifications Table for EWWQ-L-SS

EWWQ180L-SS EWWQ205L-SS EWWQ230L-SS EWWQ260L-SS EWWQ290L-SS EWWQ330L-SS EWWQ380L-SS EWWQ430L-SS EWWQ540L-SS EWWQ600L-SS EWWQ660L-SS EWWQ720L-SS
Sound pressure level Cooling Nom. dBA 65 68 70 72 74 74 73 76 77 78 78 78
Refrigerant Circuits Quantity   2 2 2 2 2 2 2 2 2 2 2 2
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 0
  Charge kg 20 20 22 22 24 24 30 32 34 38 40 40
  Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
Cooling capacity Nom. kW 187.4 215.1 244.3 272.6 303.2 344.5 386.8 430.2 548.8 610.9 663 721
Power input Cooling Nom. kW 41.7 47.3 53.1 60.2 67.1 77.1 87 97.9 123.5 139.7 153.8 166.9
Sound power level Cooling Nom. dBA 83 86 88 90 91 91 91 93 95 95 96 0
Refrigerant charge Refrigerant charge-=-Per circuit-=-TCO2Eq TCO2Eq 20.9 20.9 23.0 23.0 25.1 25.1 31.3 33.4 35.5 39.7 41.8 41.8
Dimensions Unit Width mm 928 928 928 928 928 928 928 928 928 928 928 928
    Depth mm 2,801 2,801 2,801 2,801 2,801 2,801 2,801 2,801 2,801 2,801 2,801 2,801
    Height mm 1,970 1,970 1,970 1,970 1,970 1,970 1,970 1,970 2,090 2,210 2,210 2,210
Compressor Type   Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression
  Quantity   4 4 4 4 4 4 4 4 4 4 4 4
Water heat exchanger - condenser Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Water flow rate Nom. l/s 11.02 12.66 14.4 16.12 17.9 20.38 22.8 25.4 32.3 36.02 39.16 42.66
Capacity control Minimum capacity % 25 21 25 22 25 23 25 21 22 20 18 25
  Method   Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed
Weight Operation weight kg 957 1,156 1,401 1,469 1,575 1,641 1,723 1,851 2,044 2,145 2,346 2,405
  Unit kg 877 1,062 1,285 1,347 1,439 1,498 1,559 1,673 1,842 1,926 2,105 2,229
Water heat exchanger - evaporator Water flow rate Nom. l/s 8.97 10.29 11.69 13.04 14.5 16.48 18.51 20.58 26.29 29.26 31.77 34.57
  Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Water volume l 35 41 53 53 65 65 76 92 92 115 115 115
EER 4.494 4.548 4.601 4.528 4.519 4.468 4.446 4.394 4.444 4.373 4.311 4.32
ESEER 5.54 5.54 5.52 5.53 5.54 5.53 5.54 5.52 5.55 5.51 5.51 5.52
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation.
  (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation (2) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation
  (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding (3) - Sound power (evap. 12/7°C, ambient 35°C full load operation) in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units. Certification refers only to the overall sound power, sound pressure is calculated from sound power level and used for info only, not considered bounding
  (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water (4) - Fluid: Water
  (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (5) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
  (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (6) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (7) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current. (8) - Max. unit starting current: starting current of biggest compressor + fans current.
  (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (9) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current
  (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope (10) - Maximum running current is based on max compressor absorbed current in its envelope
  (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage. (11) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1 (12) - Maximum current for wires sizing: compressor full load ampere x 1.1