| EWWQ014KCW1N | EWWQ025KCW1N | EWWQ033KCW1N | EWWQ049KCW1N | EWWQ064KCW1N | |||||
|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 55.2 | 55.2 | 62.1 | 57.6 | 64.6 | |
| Refrigerant | Circuits | Quantity | 1 | 1 | 1 | 2 | 2 | ||
| GWP | 2,088.0 | 2,088.0 | 2,088.0 | 2,088.0 | 2,088.0 | ||||
| Charge | kg | 0.0, 1.30 | 0.0, 1.90 | 0.0, 2.70 | 0.0, 4.60 | 0.0, 6.80 | |||
| Type | R-410A | R-410A | R-410A | R-410A | R-410A | ||||
| Operation range | Evaporator | Cooling | Min. | °CDB | -10 | -10 | -10 | -10 | -10 | 
| Max. | °CDB | 20 | 20 | 20 | 20 | 20 | |||
| Cooling capacity | Nom. | kW | 12.09, 13.25 | 19.87, 23.89 | 28.90, 30.47 | 39.35, 47.15 | 57.84, 61.00 | ||
| Power input | Cooling | Nom. | kW | 3.20, 3.74 | 5.70, 6.11 | 7.30, 8.43 | 11.4, 12.03 | 14.6, 16.41 | |
| Heating | Nom. | kW | 3.90 | 7.10 | 8.70 | 14.4 | 17.5 | ||
| Sound power level | Cooling | Nom. | dBA | 69 | 69 | 76 | 72 | 79 | |
| COP | 3.84 | 3.83 | 3.98 | 3.77 | 3.98 | ||||
| Dimensions | Unit | Width | mm | 600 | 600 | 600 | 600 | 600 | |
| Depth | mm | 600 | 600 | 600 | 1,200 | 1,200 | |||
| Height | mm | 600 | 600 | 600 | 600 | 600 | |||
| Compressor | Type | Scroll compressor | Scroll compressor | Scroll compressor | |||||
| Quantity | 1 | 1 | 1 | ||||||
| Capacity control | Minimum capacity | % | 100 | 100 | 100 | 50 | 50 | ||
| Method | Fixed | Fixed | Fixed | Fixed | Fixed | ||||
| Weight | Operation weight | kg | 70, 74 | 129, 136 | 135, 145 | 247, 266 | 258, 282 | ||
| Unit | kg | 68.0 | 132 | 141 | 257 | 265 | |||
| Space heating | Average climate water outlet 35°C | General | ηs (Seasonal space heating efficiency) | % | 182 | 181 | 173 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A++ | A+++ | A+++ | ||||
| SCOP | 4.76 | 4.73 | 4.52 | 4.87 | 4.91 | ||||
| Average climate water outlet 55°C | General | Seasonal space heating eff. class | A++ | A++ | A++ | A++ | A++ | ||
| ηs (Seasonal space heating efficiency) | % | 138 | 137 | 140 | |||||
| SCOP | 3.64 | 3.63 | 3.71 | 3.58 | 3.87 | ||||
| Water heat exchanger - evaporator | Type | Brazed plate | Brazed plate | Brazed plate | Brazed plate | Brazed plate | |||
| Water volume | l | 1.47 | 1.96 | 2.74 | 4.47 | 5.88 | |||
| EER | 3.237, 4.20 | 3.254, 4.18 | 3.429, 4.16 | 3.27, 4.13 | 3.524, 4.18 | ||||
| Heating capacity | Nom. | kW | 14.98 | 27.30 | 34.74 | 54.13 | 69.51 | ||
| Power supply | Phase | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | |||
| Notes | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | ||||
| (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | |||||
| (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | |||||
| (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | |||||
| (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | |||||
| (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | |||||
| (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | |||||
| Compressor | Type | Scroll compressor | Scroll compressor | ||||||
| Quantity | 2 | 2 | |||||||