|
EWWH090J-SS |
EWWH110J-SS |
EWWH120J-SS |
EWWH130J-SS |
EWWH150J-SS |
EWWH180J-SS |
EWWH200J-SS |
Sound pressure level
|
Cooling
|
Nom.
|
dBA
|
79
|
79
|
79
|
79
|
79
|
79
|
79
|
Operation range
|
Water side
|
Evaporator
|
Min.
|
°CDB
|
-5
|
-5
|
-5
|
-5
|
-5
|
-5
|
-5
|
|
|
|
Max.
|
°CDB
|
25
|
25
|
25
|
25
|
25
|
25
|
25
|
Compressor
|
Type
|
|
Single screw compressor
|
Single screw compressor
|
Single screw compressor
|
Single screw compressor
|
Single screw compressor
|
Single screw compressor
|
Single screw compressor
|
|
Starting method
|
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
|
Quantity
|
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
Weight
|
Operation weight
|
kg
|
1,211
|
1,276
|
1,378
|
1,415
|
1,473
|
1,663
|
1,607
|
|
Unit
|
kg
|
1,177
|
1,233
|
1,334
|
1,366
|
1,416
|
1,600
|
1,675
|
EER
|
3.85
|
3.75
|
3.72
|
3.78
|
3.82
|
3.67
|
3.66
|
Refrigerant
|
Type
|
|
R-1234(ze)
|
R-1234(ze)
|
R-1234(ze)
|
R-1234(ze)
|
R-1234(ze)
|
R-1234(ze)
|
R-1234(ze)
|
|
GWP
|
|
7
|
7
|
7
|
7
|
7
|
7
|
7
|
|
Circuits
|
Quantity
|
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Charge
|
kg
|
18
|
35
|
34
|
37
|
37
|
38
|
38
|
Cooling capacity
|
Nom.
|
kW
|
88.77
|
107.1
|
115.1
|
133.5
|
150.1
|
181.6
|
200.6
|
IPLV
|
4.1
|
4.11
|
4.09
|
4.11
|
4.12
|
4.64
|
4.6
|
Piping connections
|
Evaporator water inlet/outlet (OD)
|
|
76.2 mm
|
76.2 mm
|
76.2 mm
|
76.2 mm
|
76.2 mm
|
76.2 mm
|
76.2 mm
|
SEER
|
3.36
|
3.38
|
3.32
|
3.4
|
3.39
|
3.87
|
3.82
|
Power input
|
Cooling
|
Nom.
|
kW
|
30
|
36.3
|
41.7
|
47.8
|
54.2
|
65.7
|
74.4
|
Sound power level
|
Cooling
|
Nom.
|
dBA
|
89
|
89
|
89
|
89
|
89
|
89
|
89
|
Dimensions
|
Unit
|
Width
|
mm
|
913
|
913
|
913
|
913
|
913
|
913
|
913
|
|
|
Depth
|
mm
|
2,684
|
2,684
|
2,684
|
2,684
|
2,684
|
2,684
|
2,684
|
|
|
Height
|
mm
|
1,020
|
1,020
|
1,020
|
1,020
|
1,020
|
1,020
|
1,020
|
Capacity control
|
Minimum capacity
|
%
|
25
|
25
|
25
|
25
|
25
|
25
|
25
|
|
Method
|
|
Stepless
|
Stepless
|
Stepless
|
Stepless
|
Stepless
|
Stepless
|
Stepless
|
Casing
|
Material
|
|
Galvanised steel
|
Galvanised steel
|
Galvanised steel
|
Galvanised steel
|
Galvanised steel
|
Galvanised steel
|
Galvanised steel
|
|
Colour
|
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Water heat exchanger - evaporator
|
Type
|
|
Plate heat exchanger
|
Plate heat exchanger
|
Plate heat exchanger
|
Plate heat exchanger
|
Plate heat exchanger
|
Plate heat exchanger
|
Plate heat exchanger
|
|
Water pressure drop
|
Cooling
|
Nom.
|
kPa
|
10.7
|
10.9
|
19.3
|
19.3
|
17.8
|
16.8
|
20.1
|
|
Water volume
|
l
|
14
|
18
|
14
|
17
|
20
|
26
|
26
|
Power supply
|
Phase
|
|
3~
|
3~
|
3~
|
3~
|
3~
|
3~
|
3~
|
|
Voltage range
|
Max.
|
%
|
10
|
10
|
10
|
10
|
10
|
10
|
10
|
|
|
Min.
|
%
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
400
|
400
|
400
|
400
|
400
|
400
|
400
|
Unit
|
Max unit current for wires sizing
|
A
|
83
|
100
|
112
|
127
|
159
|
176
|
198
|
|
Starting current
|
Max
|
A
|
153
|
153
|
197
|
197
|
197
|
290
|
290
|
|
Running current
|
Cooling
|
Nom.
|
A
|
39
|
44
|
55
|
60
|
65
|
76
|
84
|
|
|
Max
|
A
|
75
|
90
|
100
|
114
|
143
|
158
|
178
|
Notes
|
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
|
(6) - Depends on operation mode, refer to installation manual.
|
(6) - Depends on operation mode, refer to installation manual.
|
(6) - Depends on operation mode, refer to installation manual.
|
(6) - Depends on operation mode, refer to installation manual.
|
(6) - Depends on operation mode, refer to installation manual.
|
(6) - Depends on operation mode, refer to installation manual.
|
(6) - Depends on operation mode, refer to installation manual.
|
|
(7) - For more details, see operation range drawing
|
(7) - For more details, see operation range drawing
|
(7) - For more details, see operation range drawing
|
(7) - For more details, see operation range drawing
|
(7) - For more details, see operation range drawing
|
(7) - For more details, see operation range drawing
|
(7) - For more details, see operation range drawing
|