Specifications Table for EWWH-DZXS

EWWH230DZXSA1 EWWH320DZXSA1 EWWH380DZXSA1 EWWH430DZXSA2 EWWH455DZXSA2 EWWH460DZXSA1 EWWH640DZXSA2 EWWH755DZXSA2 EWWH920DZXSA2 EWWH950DZXSA3 EWWHC11DZXSA3 EWWHC13DZXSA3
Cooling capacity Nom. kW 227.1 318.4 376.4 428.9 454.7 458.9 637.3 752.4 917.8 945.8 1126 1352
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 24 21 20 13 12 20 11 10 10 11 11 16
Power input Cooling Nom. kW 45.6 60.5 71.4 83.4 90.6 78.8 121 142 159 181 216 238
EER 4.98 5.27 5.27 5.15 5.02 5.82 5.29 5.3 5.79 5.22 5.2 5.69
Dimensions Unit Depth mm 3625 3625 3625 3625 3585 3585 3585 3580 3580 4793 4768 4812
    Height mm 1865 1865 1865 1985 1985 1985 1985 2200 2200 2083 2225 2290
    Width mm 1055 1055 1055 1160 1160 1160 1160 1270 1270 1510 1510 1510
Weight Unit kg 1700 1900 2000 2850 2850 2600 2900 3600 3800 4350 4750 5500
  Operation weight kg 1973 2216 2347 3197 3344 3102 3458 4292 4579 5020 5540 6570
Water heat exchanger - evaporator Type   Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube
  Water volume l 70 96 107 107 134 134 156 199 229 271.8 317.4 444.3
Water heat exchanger - condenser Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
Compressor Type   Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor
  Quantity   1 1 1 2 2 1 2 2 2 3 3 3
Sound power level Cooling Nom. dBA 88 89 90 91 91 91 92 93 94 94 95 96
Sound pressure level Cooling Nom. dBA 70 71 72 73 73 73 74 75 76 74 75 76
Operation range Evaporator Cooling Min. °CDB 4 4 4 4 4 4 4 4 4 4 4 4
      Max. °CDB 20 15 15 20 20 15 15 15 15 15 15 15
  Condenser Cooling Min. °CDB 20 20 20 20 20 20 20 20 20 20 20 20
      Max. °CDB 55 55 42 55 55 42 55 42 42 55 42 42
Refrigerant Type   R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze)
  Charge kg 120 120 120 120 130 180 180 230 230 320 340 390
  Circuits Quantity   1 1 1 1 1 1 1 1 1 1 1 1
  GWP   1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
Refrigerant charge Per circuit tCO2Eq 0.168 0.168 0.168 0.168 0.182 0.252 0.252 0.332 0.332 0.448 0.476 0.546
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400
Notes (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0
  (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744
  (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced.
  (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C
  (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope
  (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data.
  (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data.