Specifications Table for EWWH-DZXE

EWWH245DZXEA1 EWWH345DZXEA1 EWWH405DZXEA1 EWWH470DZXEA2 EWWH480DZXEA1 EWWH685DZXEA2 EWWH740DZXEA3 EWWH810DZXEA2 EWWH955DZXEA2 EWWHC10DZXEA3 EWWHC12DZXEA3 EWWHC14DZXEA3
Cooling capacity Nom. kW 242 339.4 402 468.6 473.8 678.8 740.9 802.9 944.6 1033 1226 1417
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 24 20 19 12 20 10 12 9 10 11 11 17
Power input Cooling Nom. kW 47.9 63.4 75.1 90.3 78.6 126 145 149 158 193 229 238
EER 5.05 5.35 5.35 5.19 6.03 5.38 5.13 5.38 6 5.36 5.34 5.95
Dimensions Unit Depth mm 3625 3625 3625 3625 3585 3585 4688 3580 3580 4793 4768 4812
    Height mm 1865 1865 1865 1985 1985 1985 2082 2200 2200 2083 2225 2290
    Width mm 1055 1055 1055 1160 1160 1160 1510 1270 1270 1510 1510 1510
Weight Unit kg 1750 1950 2050 2850 2650 3000 4400 3700 3900 4700 5100 5900
  Operation weight kg 2033 2276 2407 3197 3162 3568 4970 4412 4699 5370 5890 6920
Water heat exchanger - evaporator Type   Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube
  Water volume l 70 96 107 107 134 156 207.3 199 229 271.8 317.4 444.3
Water heat exchanger - condenser Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
Compressor Type   Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor
  Quantity   1 1 1 2 1 2 3 2 2 3 3 3
Sound power level Cooling Nom. dBA 88 89 90 91 91 92 93 93 94 94 95 96
Sound pressure level Cooling Nom. dBA 70 71 72 73 73 74 73 75 76 74 75 76
Operation range Evaporator Cooling Min. °CDB 4 4 4 4 4 4 4 4 4 4 4 4
      Max. °CDB 20 15 15 20 15 15 20 15 15 15 15 15
  Condenser Cooling Min. °CDB 20 20 20 20 20 20 20 20 20 20 20 20
      Max. °CDB 55 55 42 55 42 55 55 42 42 55 42 42
Refrigerant Type   R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze)
  Charge kg 130 130 130 120 190 200 350 250 250 400 420 470
  Circuits Quantity   1 1 1 1 1 1 1 1 1 1 1 1
  GWP   1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
Refrigerant charge Per circuit tCO2Eq 0.182 0.182 0.182 0.168 0.266 0.28 0.49 0.35 0.35 0.56 0.588 0.658
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400
Notes (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0
  (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744
  (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced. (4) - In case of inverter driven units, no inrush current at start up is experienced.
  (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (5) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C
  (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope
  (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data. (9) - Electrical data referred to standard unit without options, refer to name plate data.
  (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data. (10) - All data are subject to change without notice. Please refer to the unit nameplate data.