Specifications Table for EWWD-DZXS

EWWD320DZXSA1 EWWD440DZXSA1 EWWD530DZXSA1 EWWD610DZXSA2 EWWD640DZXSA2 EWWD700DZXSA1 EWWD880DZXSA2 EWWDC10DZXSA2 EWWDC13DZXSA3 EWWDC14DZXSA2 EWWDC15DZXSA3 EWWDC21DZXSA3
Cooling capacity Nom. kW 320 443 528 610 638 700 883 1056 1325 1402 1565 2070
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 30 21 21 16 15 18 11 11 7 9 8 6
Power input Cooling Nom. kW 66.5 88.5 102 124.7 131 126 176 205 272 256 310 391
EER 4.81 5 5.14 4.89 4.85 5.53 5.01 5.15 4.88 5.46 5.04 5.3
Dimensions Unit Depth mm 3625 3625 3625 3625 3585 3585 3585 3580 4793 3580 4768 4812
    Height mm 1865 1865 1865 1985 1985 1985 1985 2200 2083 2200 2225 2290
    Width mm 1055 1055 1055 1160 1160 1160 1160 1270 1510 1270 1510 1510
Weight Unit kg 1700 1900 2000 2850 2850 2600 2900 3600 4350 3800 4750 5500
  Operation weight kg 2033 2216 2347 3197 3344 3102 3458 4292 5020 4579 5540 6570
Water heat exchanger - evaporator Type   Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube
  Water volume l 70 96 107 107 134 134 156 199 271.8 229 317.4 444.3
Water heat exchanger - condenser Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
  Water flow rate Nom. l/s 18.4 25.3 30.1 34.8 36.7 39.5 50.5 60.2 76.1 79.2 89.5 117
Compressor Type   Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor Oil free centrifugal compressor
  Quantity   1 1 1 2 2 1 2 2 3 2 3 3
Sound power level Cooling Nom. dBA 88 89 90 91 91 91 92 93 94 94 95 96
Sound pressure level Cooling Nom. dBA 70 71 72 73 73 73 74 75 74 76 75 76
Operation range Evaporator Cooling Min. °CDB 4 4 4 4 4 4 4 4 4 4 4 4
      Max. °CDB 20 20 20 20 20 20 20 20 20 20 20 20
  Condenser Cooling Min. °CDB 20 20 20 20 20 20 20 20 20 20 20 20
      Max. °CDB 55 55 42 55 55 42 55 42 55 42 42 42
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  Charge kg 120 120 120 120 180 180 180 230 320 230 340 390
  Circuits Quantity   1 1 1 1 1 1 1 1 1 1 1 1
  GWP   1430 1430 1430 1430 1430 1430 1430 1430 1430 1430 1430 1430
Refrigerant charge Per circuit tCO2Eq 171.6 171.6 171.6 171.6 185.9 257.4 257.4 328.9 457.6 328.9 457.6 557.7
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400
Notes (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0
  (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced. (3) - In case of inverter driven units, no inrush current at start up is experienced.
  (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C
  (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 (5) - Maximum current for wires sizing: compressor full load ampere x 1.1
  (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data. (6) - All data are subject to change without notice. Please refer to the unit nameplate data.
  (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744
  (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. (9) - Maximum unit current for wires sizing is based on minimum allowed voltage.