| EWLQ180L-SS | EWLQ205L-SS | EWLQ230L-SS | EWLQ260L-SS | EWLQ290L-SS | EWLQ330L-SS | EWLQ380L-SS | EWLQ430L-SS | EWLQ480L-SS | EWLQ540L-SS | EWLQ600L-SS | EWLQ660L-SS | EWLQ720L-SS | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 65 (2) | 68 (2) | 70 (2) | 72 (2) | 74 (2) | 74 (2) | 73 (2) | 76 (2) | 77 (2) | 77 (2) | 78 (2) | 78 (2) | 78 (2) |
| Sound power level | Cooling | Nom. | dBA | 83 | 86 | 88 | 90 | 91 | 91 | 91 | 93 | 95 | 95 | 95 | 96 | 96 |
| Refrigerant | Circuits | Quantity | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |
| GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | |||
| Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | |||
| Dimensions | Unit | Width | mm | 928 | 928 | 928 | 928 | 928 | 928 | 928 | 928 | 928 | 928 | 928 | 928 | 928 |
| Depth | mm | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | 2,801 | ||
| Height | mm | 1,970 | 1,970 | 1,970 | 1,970 | 1,970 | 1,970 | 1,970 | 1,970 | 1,970 | 2,090 | 2,210 | 2,210 | 2,210 | ||
| Compressor | Type | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | ||
| Quantity | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |||
| Capacity control | Minimum capacity | % | 25.0 | 21.0 | 25.0 | 22.0 | 25.0 | 23.0 | 25.0 | 21.0 | 25.0 | 22.0 | 20.0 | 18.0 | 25.0 | |
| Method | Step | Step | Step | Step | Step | Step | Step | Step | Step | Step | Step | Step | Step | |||
| Weight | Operation weight | kg | 894 | 1,081 | 1,292 | 1,345 | 1,436 | 1,486 | 1,547 | 1,638 | 1,690 | 1,741 | 1,844 | 1,990 | 2,120 | |
| Unit | kg | 832 | 1,007 | 1,202 | 1,252 | 1,333 | 1,380 | 1,432 | 1,511 | 1,560 | 1,609 | 1,694 | 1,833 | 1,957 | ||
| Water heat exchanger - evaporator | Type | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | ||
| Cooling capacity | Nom. | kW | 173 (1) | 197 (1) | 224 (1) | 249 (1) | 279 (1) | 317 (1) | 361 (1) | 409 (1) | 459 (1) | 511 (1) | 571 (1) | 624 (1) | 676 (1) | |
| EER | 3.91 (1) | 3.86 (1) | 3.87 (1) | 3.79 (1) | 3.81 (1) | 3.78 (1) | 3.86 (1) | 3.79 (1) | 3.84 (1) | 3.78 (1) | 3.76 (1) | 3.71 (1) | 3.67 (1) | |||
| Piping connections | Discharge line connection | inch | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 1"5/8 | 1"5/8 + 2"1/8 | 2"1/8 + 2"1/8 | 2"1/8 + 2"1/8 | 2"1/8 + 2"1/8 | |
| Power input | Cooling | Nom. | kW | 44.3 (1) | 51.1 (1) | 57.9 (1) | 65.6 (1) | 73.2 (1) | 83.8 (1) | 93.5 (1) | 108 (1) | 119 (1) | 135 (1) | 152 (1) | 168 (1) | 184 (1) |
| Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | ||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | ||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | ||
| Notes | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. | |||
| (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | ||||
| (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | ||||
| (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (4) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | ||||
| (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | (5) - Its functioning relies on fluorinated greenhouse gases | ||||
| (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (6) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | ||||
| (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | (7) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load | ||||
| (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | (8) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current | ||||
| (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | (9) - Maximum running current is based on max compressor absorbed current in its envelope | ||||
| (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (10) - Maximum unit current for wires sizing is based on minimum allowed voltage. | ||||
| (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (11) - Maximum current for wires sizing: compressor full load ampere x 1.1 | ||||