Specifications Table for EWLD-J-SS

EWLD110J-SS EWLD130J-SS EWLD145J-SS EWLD165J-SS EWLD195J-SS EWLD235J-SS EWLD265J-SS EWLD290J-SS (Archived) EWLD310J-SS (Archived) EWLD330J-SS (Archived) EWLD360J-SS (Archived) EWLD390J-SS (Archived) EWLD430J-SS (Archived) EWLD470J-SS (Archived) EWLD500J-SS (Archived) EWLD530J-SS (Archived)
Sound pressure level Cooling Nom. dBA 79 (2) 79 (2) 79 (2) 79 (2) 79 (2) 79 (2) 79 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 83 (2)
Sound power level Cooling Nom. dBA 89 89 89 89 89 89 89 94 94 94 94 94 94 94 94 96
Refrigerant Circuits Quantity   1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 2
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
Dimensions Unit Width mm 913 913 913 913 913 913 913 913 913 913 913 913 913 913 913 913
    Depth mm 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684
    Height mm 1,020 1,020 1,020 1,020 1,020 1,020 1,020 2,000 2,000 2,000 2,000 2,000 2,000 2,000 2,000 2,000
Compressor Type   Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor
  Quantity   1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 2
Capacity control Minimum capacity % 25.0 25.0 25.0 25.0 25.0 25.0 25.0 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5
  Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless
Weight Operation weight kg 1,138 1,159 1,253 1,281 1,327 1,518 1,518 2,505 2,533 2,562 2,608 2,655 2,845 3,036 3,036 3,036
  Unit kg 1,124 1,141 1,237 1,263 1,305 1,489 1,489 2,474 2,500 2,526 2,568 2,611 2,795 2,979 2,979 2,979
Operation range Condenser Cooling Min. °CDB               25 25 25 25 25 25 25 25 25
      Max. °CDB               60 60 60 60 60 60 60 60 60
  Evaporator Cooling Min. °CDB               -10 -10 -10 -10 -10 -10 -10 -10 -10
      Max. °CDB               15 15 15 15 15 15 15 15 15
Water heat exchanger - evaporator Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
Cooling capacity Nom. kW 110 (1) 128 (1) 142 (1) 163 (1) 191 (1) 236 (1) 264 (1) 285 (1) 306 (1) 327 (1) 355 (1) 382 (1) 428 (1) 473 (1) 501 (1) 529 (1)
EER 3.51 (1) 3.33 (1) 3.25 (1) 3.24 (1) 3.42 (1) 3.58 (1) 3.51 (1) 3.26 (1) 3.25 (1) 3.25 (1) 3.35 (1) 3.43 (1) 3.52 (1) 3.59 (1) 3.55 (1) 3.52 (1)
Piping connections Discharge line connection inch 2"1/2 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4"
Power input Cooling Nom. kW 31.2 (1) 38.4 (1) 43.8 (1) 50.4 (1) 56.0 (1) 66.0 (1) 75.3 (1) 87.4 (1) 94.0 (1) 100 (1) 106 (1) 111 (1) 122 (1) 132 (1) 141 (1) 150 (1)
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
Notes (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation.
  (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744.
  (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water
  (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load
  (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current
  (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope
  (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1
  (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases