| EWHT100Q-XRA1 | |||||
|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 91.68 | ||
| Capacity control | Method | Step | |||
| Minimum capacity | % | 50 | |||
| Power input | Cooling | Nom. | kW | 21.22 | |
| EER | 4.32 | ||||
| IPLV | 6.66 | ||||
| SEER | 5.98 | ||||
| Dimensions | Unit | Depth | mm | 1300 | |
| Height | mm | 1000 | |||
| Width | mm | 1200 | |||
| Weight | Operation weight | kg | 502 | ||
| Unit | kg | 482 | |||
| Casing | Colour | Ivory white | |||
| Material | Galvanised steel | ||||
| Water heat exchanger - evaporator | Water pressure drop | Cooling | Nom. | kPa | 17.7 |
| Compressor | Quantity | 2 | |||
| Type | Scroll | ||||
| Operation range | Water side | Evaporator | Min. | °CDB | -15 |
| Max. | °CDB | 30 | |||
| Sound power level | Cooling | Nom. | dBA | 74.99 | |
| Sound pressure level | Cooling | Nom. | dBA | 59.36 | |
| Refrigerant | Type | R-32 | |||
| GWP | 675 | ||||
| Charge | kg | 7 | |||
| Circuits | Quantity | 1 | |||
| Piping connections | Evaporator water inlet/outlet (OD) | 3" | |||
| Power supply | Phase | 3 | |||
| Frequency | Hz | 50 | |||
| Voltage | V | 400 | |||
| Voltage range | Min. | % | -10 | ||
| Max. | % | +10 | |||
| Unit | Starting current | Max | A | 221 | |
| Running current | Cooling | Nom. | A | 36.9 | |
| Max | A | 62 | |||
| Max unit current for wires sizing | A | 68 | |||