| EWFD275TZBSD1 | EWFD320TZBSD1 | EWFD345TZBSD1 | EWFD400TZBSD1 | EWFD470TZBSD1 | EWFD510TZBSD2 | EWFD525TZBSD1 | EWFD545TZBSD2 | EWFD570TZBSD2 | EWFD580TZBSD1 | EWFD625TZBSD1 | EWFD630TZBSD2 | EWFD670TZBSD2 | EWFD755TZBSD2 | EWFD830TZBSD2 | EWFD915TZBSD2 | EWFDC10TZBSD2 | EWFDH10TZBSD2 | EWFDH11TZBSD2 | EWFDC12TZBSD2 | EWFDC13TZBSD2 | EWFDC14TZBSD2 | EWFDC15TZBSD2 | EWFDH16TZBSD2 | EWFDH17TZBSD2 | EWFDH18TZBSD2 | EWFDH19TZBSD2 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 369.33 | 427.95 | 465.15 | 559.34 | 618.41 | 686.65 | 708.22 | 728.93 | 768.96 | 775.36 | 835.41 | 840.45 | 905.82 | 1017.45 | 1112.18 | 1216.34 | 1554.91 | 1438.55 | 1558.62 | 1664.1 | 1798.68 | 1884.64 | 2067.45 | 2175.38 | 2269.84 | 2450.52 | 2554.25 | |||
| Capacity control | Method | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | ||||
| Minimum capacity | % | 21.5 | 19 | 16.5 | 21.5 | 23 | 10.5 | 21.5 | 10 | 10 | 19 | 16.5 | 10 | 10 | 12.5 | 10.5 | 12.5 | 10.5 | 10 | 10 | 10 | 10 | 10 | 10 | 12.5 | 11.5 | 10.5 | 10 | ||||
| Power input | Cooling | Nom. | kW | 109.85 | 119.04 | 137.99 | 167.32 | 195.95 | 200.37 | 206.66 | 222.37 | 248.05 | 245.68 | 285.81 | 245.89 | 292.2 | 281.53 | 324.54 | 362.87 | 473.05 | 450.39 | 475.48 | 504.89 | 555.15 | 607.95 | 656.96 | 673.28 | 743.23 | 827.88 | 956.29 | ||
| EER | 3.36 | 3.6 | 3.37 | 3.34 | 3.16 | 3.43 | 3.43 | 3.28 | 3.1 | 3.16 | 2.92 | 3.42 | 3.1 | 3.61 | 3.43 | 3.35 | 3.29 | 3.19 | 3.28 | 3.3 | 3.24 | 3.1 | 3.15 | 3.23 | 3.05 | 2.96 | 2.67 | |||||
| IPLV | 5.248 | 5.612 | 5.562 | 5.76 | 5.549 | 5.137 | 5.729 | 5.108 | 5.062 | 5.55 | 5.372 | 5.33 | 5.26 | 5.839 | 5.674 | 5.628 | 5.474 | 5.65 | 5.783 | 5.753 | 5.705 | 5.579 | 5.589 | 5.971 | 5.829 | 5.779 | 5.685 | |||||
| SEER | 4.949 | 5.245 | 5.331 | 5.382 | 5.141 | 4.802 | 5.364 | 4.756 | 4.707 | 5.199 | 5.09 | 4.97 | 4.883 | 5.456 | 5.327 | 5.217 | 5.132 | 5.282 | 5.362 | 5.458 | 5.392 | 5.299 | 5.339 | 5.414 | 5.336 | 5.185 | 5.225 | |||||
| Dimensions | Unit | Depth | mm | 2560 | 3640 | 3640 | 3640 | 3640 | 4720 | 4720 | 4720 | 4720 | 4720 | 4720 | 5800 | 5800 | 6880 | 6880 | 6880 | 6880 | 7960 | 9040 | 10120 | 11200 | 11200 | 12280 | 12280 | 12280 | 13360 | 13360 | ||
| Height | mm | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | ||||
| Width | mm | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | ||||
| Weight | Operation weight | kg | 2847 | 3432 | 3432 | 3907 | 3917 | 4662 | 4581 | 4667 | 4672 | 4591 | 4596 | 5255 | 5265 | 6341 | 6351 | 6819 | 6834 | 7606 | 8191 | 8776 | 9366 | 9697 | 11117 | 11535 | 11550 | 12140 | 12150 | |||
| Unit | kg | 2626 | 3136 | 3136 | 3581 | 3581 | 4045 | 4154 | 4045 | 4045 | 4154 | 4154 | 4573 | 4573 | 5549 | 5549 | 5806 | 5806 | 6427 | 6936 | 7446 | 7956 | 8277 | 9157 | 9561 | 9561 | 10070 | 10070 | ||||
| Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | ||||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | |||||
| Water heat exchanger - evaporator | Type | Brazed plate | Brazed plate | Brazed plate | Brazed plate | Brazed plate | Shell and tube | Brazed plate | Shell and tube | Shell and tube | Brazed plate | Brazed plate | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | ||||
| Water volume | l | 40 | 40 | 40 | 42.7 | 42.7 | 270 | 58.1 | 270 | 270 | 58.1 | 58.1 | 255 | 255 | 280 | 280 | 481 | 481 | 557 | 557 | 557 | 557 | 557 | 1011 | 1011 | 1011 | 1011 | 1011 | ||||
| Water pressure drop | Cooling | Nom. | kPa | 15.3 | 20.4 | 23.84 | 44.34 | 53.41 | 29.83 | 38.64 | 33.03 | 36.13 | 45.68 | 52.35 | 32.09 | 36.29 | 49.59 | 56.79 | 42.09 | 55.07 | 48.9 | 55.29 | 61.47 | 69.38 | 74.93 | 51.21 | 55.45 | 59.34 | 66.11 | 70.79 | ||
| Air heat exchanger | Type | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | ||||
| Fan | Quantity | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 8 | 8 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 16 | 18 | 20 | 20 | 22 | 22 | 22 | 24 | 24 | ||||
| Type | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | |||||
| Air flow rate | Cooling | Nom. | l/s | 2530 | 3795 | 3795 | 3795 | 3795 | 5060 | 5060 | 5060 | 5060 | 5060 | 5060 | 6325 | 6325 | 7590 | 7590 | 7590 | 7590 | 8855 | 10120 | 11385 | 12650 | 12650 | 13915 | 13915 | 13915 | 15180 | 15180 | ||
| Fan motor | Drive | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | ||||
| Compressor | Quantity | 1 | 1 | 1 | 1 | 1 | 2 | 1 | 2 | 2 | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Type | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | |||||
| Operation range | Air side | Cooling | Min. | °CDB | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | |
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | ||||
| Water side | Evaporator | Min. | °CDB | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | ||
| Max. | °CDB | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | ||||
| Sound power level | Cooling | Nom. | dBA | 97.4 | 97.9 | 100 | 97.3 | 96.7 | 99.1 | 97.7 | 99.2 | 100.5 | 98.1 | 100.5 | 100.7 | 102.4 | 99 | 100 | 99 | 100 | 100.7 | 101 | 101.8 | 103.7 | 104.8 | 106.2 | 104.1 | 104.9 | 105.8 | 106.6 | ||
| Sound pressure level | Cooling | Nom. | dBA | 78.3 | 78.2 | 80.3 | 77.6 | 77 | 78.8 | 77.4 | 79 | 80.2 | 77.8 | 80.3 | 80 | 81.6 | 77.8 | 78.8 | 77.8 | 78.8 | 79.1 | 79.1 | 79.6 | 81.2 | 82.3 | 83.4 | 81.2 | 82 | 82.7 | 83.5 | ||
| Refrigerant | Type | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | ||||
| GWP | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | |||||
| Charge | kg | 35 | 45 | 45 | 55 | 65 | 70 | 70 | 75 | 80 | 80 | 85 | 85 | 95 | 105 | 115 | 125 | 140 | 150 | 160 | 170 | 185 | 195 | 215 | 230 | 245 | 260 | 270 | ||||
| Circuits | Quantity | 1 | 1 | 1 | 1 | 1 | 2 | 1 | 2 | 2 | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Piping connections | Evaporator water inlet/outlet (OD) | 88.9 | 88.9 | 88.9 | 139.7 | 139.7 | 168.3 | 139.7 | 168.3 | 168.3 | 139.7 | 139.7 | 168.3 | 168.3 | 168.3 | 168.3 | 219.1 | 219.1 | 219.1 | 219.1 | 219.1 | 219.1 | 219.1 | 273 | 273 | 273 | 273 | 273 | ||||
| Power supply | Phase | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||
| Power supply-=-Frequency | Frequency | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | ||||
| Power supply-=-Voltage | Voltage | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | ||||
| Voltage range | Min. | Min. | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | |||
| Max. | Max. | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | ||||
| Unit | Starting current | Unit-=-Starting current-=-Max | Max | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Running current | Cooling | Unit-=-Running current-=-Cooling-=-Nom. | Nom. | 178 | 192 | 220 | 270 | 312 | 327 | 328 | 360 | 398 | 386 | 446 | 395 | 464 | 460 | 524 | 582 | 745 | 712 | 749 | 792 | 867 | 954 | 1027 | 1051 | 1162 | 1287 | 1477 | ||
| Unit-=-Running current-=-Max | Max | 220 | 262 | 284 | 346 | 362 | 411 | 400 | 440 | 471 | 457 | 464 | 512 | 556 | 600 | 668 | 668 | 751 | 817 | 884 | 930 | 948 | 1120 | 1200 | 1227 | 1340 | 1475 | 1608 | ||||
| Unit-=-Max unit current for wires sizing | Max unit current for wires sizing | 242 | 287 | 287 | 381 | 398 | 452 | 440 | 484 | 516 | 468 | 468 | 561 | 561 | 660 | 735 | 735 | 826 | 896 | 935 | 947 | 958 | 1232 | 1275 | 1280 | 1474 | 1621 | 1621 | ||||