| EWAT016CZN-A1 | EWAT016CZNBA1 | EWAT016CZNCA1 | EWAT021CZNAA1 | EWAT021CZN-A1 | EWAT021CZNBA1 | EWAT021CZNCA1 | EWAT025CZNAA1 | EWAT025CZN-A1 | EWAT025CZNCA1 | EWAT025CZNBA1 | EWAT032CZNAA1 | EWAT032CZN-A1 | EWAT032CZNBA1 | EWAT032CZNCA1 | EWAT040CZNAA1 | EWAT040CZNAA2 | EWAT040CZN-A1 | EWAT040CZNCA1 | EWAT040CZNBA1 | EWAT040CZNBA2 | EWAT040CZNCA2 | EWAT040CZN-A2 | EWAT050CZNAA2 | EWAT050CZN-A2 | EWAT050CZNBA2 | EWAT050CZNCA2 | EWAT064CZNAA2 | EWAT064CZN-A2 | EWAT064CZNCA2 | EWAT064CZNBA2 | EWAT090CZNAA2 | EWAT090CZN-A2 | EWAT090CZNBA2 | EWAT090CZNCA2 | EWAT016CZNAA1 (Archived) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 59.7 | 59.7 | 59.7 | 59.7 | 59.7 | 59.7 | 61.7 | 61.7 | 61.7 | 62.2 | 62.2 | 62.2 | 63.2 | 63.2 | 63.2 | 62.8 | 62.8 | 62.8 | 63.8 | 63.8 | 63.8 | 65.4 | 65.4 | 65.4 | 67.0 | 67.0 | 67.0 | |||||||||
| Compressor | Type | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | Scroll compressor | |||||||||||
| Quantity | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||||||||||
| Weight | Operation weight | kg | 223 | 223 | 223 | 247 | 247 | 247 | 247 | 247 | 247 | 343 | 343 | 343 | 342 | 342 | 342 | 486 | 486 | 486 | 486 | 486 | 486 | 580 | 580 | 580 | 680 | 680 | 680 | ||||||||||
| Unit | kg | 222 | 222 | 222 | 245 | 245 | 245 | 245 | 245 | 245 | 340 | 340 | 340 | 339 | 339 | 339 | 480 | 480 | 480 | 480 | 480 | 480 | 574 | 574 | 574 | 672 | 672 | 672 | |||||||||||
| Air heat exchanger | Type | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | |||||||||||
| EER | 2.90 | 2.90 | 2.90 | 3.16 | 3.16 | 3.16 | 3.00 | 3.00 | 3.00 | 3.13 | 3.13 | 3.13 | 2.95 | 2.95 | 2.95 | 3.12 | 3.12 | 3.12 | 2.98 | 2.98 | 2.98 | 2.93 | 2.93 | 2.93 | 2.84 | 2.84 | 2.84 | ||||||||||||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | |||||||||||
| Charge | kg | 3.00 | 3.00 | 3.00 | 5.50 | 5.50 | 5.50 | 5.50 | 5.50 | 5.50 | 7.00 | 7.00 | 7.00 | 8.00 | 8.00 | 8.00 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 13.0 | 13.0 | 13.0 | 16.0 | 16.0 | 16.0 | |||||||||||
| Cooling capacity | Nom. | kW | 15.9 | 15.9 | 15.9 | 20.9 | 20.9 | 20.9 | 25.6 | 25.6 | 25.6 | 32.4 | 32.4 | 32.4 | 39.6 | 39.6 | 39.6 | 41.4 | 41.4 | 41.4 | 50.8 | 50.8 | 50.8 | 64.0 | 64.0 | 64.0 | 88.3 | 88.3 | 88.3 | ||||||||||
| Sound power level | Cooling | Nom. | dBA | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 78.0 | 78.0 | 78.0 | 79.0 | 79.0 | 79.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 81.0 | 81.0 | 81.0 | 83.0 | 83.0 | 83.0 | 85.0 | 85.0 | 85.0 | |||||||||
| Dimensions | Unit | Width | mm | 1,152 | 1,152 | 1,152 | 1,152 | 1,152 | 1,152 | 1,152 | 1,152 | 1,152 | 1,752 | 1,752 | 1,752 | 1,752 | 1,752 | 1,752 | 2,306 | 2,306 | 2,306 | 2,306 | 2,306 | 2,306 | 2,906 | 2,906 | 2,906 | 3,506 | 3,506 | 3,506 | |||||||||
| Depth | mm | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 802 | 814 | 814 | 814 | 814 | 814 | 814 | 814 | 814 | 814 | 814 | 814 | 814 | |||||||||||
| Height | mm | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | 1,878 | |||||||||||
| Capacity control | Minimum capacity | % | 18 | 18 | 18 | 14 | 14 | 14 | 12 | 12 | 12 | 19 | 19 | 19 | 15 | 15 | 15 | 14 | 14 | 14 | 12 | 12 | 12 | 15 | 15 | 15 | 14 | 14 | 14 | ||||||||||
| Method | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | Inverter controlled | ||||||||||||
| Notes | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | |||
| (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | ||||
| (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | ||||
| (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | ||||
| (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | (5) - According to EN14825 | ||||
| (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | (6) - Depends on operation mode, refer to installation manual. | ||||
| (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | (7) - For more details, see operation range drawing | ||||
| Power input | Cooling | Nom. | kW | 5.50 | 5.50 | 5.50 | 6.60 | 6.60 | 6.60 | 8.50 | 8.50 | 8.50 | 10.3 | 10.3 | 10.3 | 13.4 | 13.4 | 13.4 | 13.2 | 13.2 | 13.2 | 17.0 | 17.0 | 17.0 | 21.8 | 21.8 | 21.8 | 31.0 | 31.0 | 31.0 | |||||||||
| IPLV | 5.83 | 5.83 | 5.83 | 6.29 | 6.29 | 6.29 | 6.05 | 6.05 | 6.05 | 6.25 | 6.25 | 6.25 | 5.87 | 5.87 | 5.87 | 6.37 | 6.37 | 6.37 | 5.92 | 5.92 | 5.92 | 5.88 | 5.88 | 5.88 | 5.61 | 5.61 | 5.61 | ||||||||||||
| SEER | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.06 | 5.06 | 5.06 | 5.21 | 5.21 | 5.21 | 5.09 | 5.09 | 5.09 | 5.41 | 5.41 | 5.41 | 5.33 | 5.33 | 5.33 | 5.21 | 5.21 | 5.21 | 5.03 | 5.03 | 5.03 | ||||||||||||
| Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | |||||||||||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | ||||||||||||
| Fan | Quantity | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 4 | 4 | 4 | |||||||||||
| Type | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | Axial | ||||||||||||
| Fan motor | Drive | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | VFD driven | |||||||||||
| Refrigerant | GWP | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | 675 | |||||||||||
| Circuits | Quantity | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||||||||||
| Piping connections | Evaporator water inlet/outlet (OD) | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 1''1/4 | 2'' | 2'' | 2'' | 2'' | 2'' | 2'' | 2'' | 2'' | 2'' | 2'' | 2'' | 2'' | |||||||||||