Specifications Table for EWAQ-CWH

EWAQ016CAWH EWAQ021CAWH
Operation range Air side Cooling Min. °CDB -5 -5
      Max. °CDB 43 43
  Water side Cooling Max. °CDB 20 20
      Min. °CDB -10 (3) -10 (3)
Refrigerant charge Per circuit kg 7.60 7.60
  Per circuit TCO2Eq 15.9 15.9
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Quantity   1 2
Weight Unit kg 283 336
Air heat exchanger Type   Air cooled coil Air cooled coil
EER 2.93 2.84
ESEER 4.69 4.58
Refrigerant GWP   2,087.5 2,087.5
  Type   R-410A R-410A
  Circuits Quantity   1 1
  Control   Electronic expansion valve Electronic expansion valve
Cooling capacity Nom. kW 17.0 (1) 21.2 (1)
Water heat exchanger Water volume l 3 3
  Type   Brazed plate Brazed plate
  Water flow rate Min. l/min 23 23
Power input Cooling Nom. kW 5.81 (1) 7.47 (1)
Sound power level Cooling Nom. dBA 78 78
Dimensions Unit Width mm 1,370 1,370
    Depth mm 774 774
    Height mm 1,684 1,684
Capacity control Minimum capacity % 25 25
  Method   Inverter controlled Inverter controlled
Fan External static pressure Max. Pa 78 78
  Air flow rate Cooling Nom. m³/min 171 185
Water circuit Total water volume l 4.2 (6) 4.2 (6)
  Drain valve / fill valve   Yes Yes
  Air purge valve   Yes Yes
  Piping inch 1-1/4" 1-1/4"
  Piping connections diameter inch 1-1/4" (female) 1-1/4" (female)
  Shut off valve   Yes Yes
  Safety valve bar 3 3
Power supply Phase   3N~ 3N~
  Name   W1 W1
  Frequency Hz 50 50
  Voltage V 400 400
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
  (2) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (2) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (3) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL option) (3) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL option)
  (4) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (4) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  (5) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop. (5) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
  (6) - Including piping + PHE; excluding expansion vessel (6) - Including piping + PHE; excluding expansion vessel
  (7) - No peak current because of inverter compressor (7) - No peak current because of inverter compressor