Specifications Table for EWAQ-BVP

EWAQ004BAVP EWAQ005BAVP EWAQ006BAVP EWAQ008BAVP
Sound pressure level Cooling Nom. dBA 48 (11) 49 (11) 52 (10) 53 (10)
  Night quiet mode Cooling dBA 44 (11) 44 (11) 43 (10) 43 (10)
Hydraulic components Expansion vessel Volume l 3 3 7 7
Operation range Air side Cooling Min. °CDB 10 10 10 10
      Max. °CDB 43 43 46 46
  Water side Cooling Max. °CDB 22 22 22 22
      Min. °CDB 5 5 5 5
Refrigerant charge Per circuit kg 2.10 2.10 2.70 2.70
  Refrigerant charge-=-Per circuit-=-TCO2Eq TCO2Eq 4.4 4.4 5.6 5.6
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Starting method   Inverter driven Inverter driven Inverter driven Inverter driven
  Quantity   1 1 1 1
Weight Unit kg 83 83 106 106
Air heat exchanger Type   Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins
EER 3.14 (1), 4.80 (2) 3.06 (1), 4.51 (2) 3.15 (1), 5.35 (2) 3.10 (1), 4.99 (2)
ESEER 4.45 (5) 4.49 (5) 5.25 (5) 5.24 (5)
Refrigerant GWP   2,088 2,088 2,087.5 2,087.5
  Type   R-410A R-410A R-410A R-410A
  Circuits Quantity   1 1 1 1
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Cooling capacity Nom. kW 4.00 (1), 4.01 (2) 4.93 (1), 5.07 (2) 5.88 (1), 6.07 (2) 7.95 (1), 8.23 (2)
Water heat exchanger Water volume l 1 1 2 2
  Type   Brazed plate Brazed plate Brazed plate Brazed plate
  Water flow rate Min. l/min 11 (7) 11 (7) 13 13
Power input Cooling Nom. kW 1.27 (1), 0.840 (2) 1.61 (1), 1.12 (2) 1.87 (1), 1.13 (2) 2.57 (1), 1.65 (2)
Sound power level Cooling Nom. dBA 63 (1) 64 (1) 69 (1) 69 (1)
Dimensions Unit Width mm 1,090 1,090 1,160 1,160
    Depth mm 350 350 380 380
    Height mm 735 735 997 997
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Fan Air flow rate Cooling Nom. m³/min 53 (1) 53 (1) 72 (1) 72 (1)
Water circuit Drain valve / fill valve   Yes Yes Yes Yes
  Air purge valve   Yes (Manually) Yes (Manually) Yes (Manually) Yes (Manually)
  Piping connections diameter inch 1" MBSP 1" MBSP 1" MBSP 1" MBSP
  Minimum water volume in the system l 20 20 20 20
  Shut off valve   Yes Yes Yes Yes
  Manometer   No No No No
Power supply Phase   1N~ 1N~ 1N~ 1N~
  Frequency Hz 50 50 50 50
  Voltage V 230 230 230 230
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
  (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent (2) - Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent
  (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (3) - Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent (4) - Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard (5) - All performance calculations are strictly according to Eurovent standard
  (6) - For average climate and low temperature application (6) - For average climate and low temperature application (6) - For average climate and low temperature application (6) - For average climate and low temperature application
  (7) - In case of flow medium brine, a minimal flow of 12 L/min is required (7) - In case of flow medium brine, a minimal flow of 12 L/min is required (7) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (7) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  (8) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (8) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (8) - Including piping + PHE; excluding expansion vessel (8) - Including piping + PHE; excluding expansion vessel
  (9) - Including piping + PHE; excluding expansion vessel (9) - Including piping + PHE; excluding expansion vessel (9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  (10) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (10) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (10) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (10) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  (11) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (11) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (11) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (11) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f
  (12) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (12) - Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f (12) - Inverter controlled compressor starting current always <= max. running current (12) - Inverter controlled compressor starting current always <= max. running current
  (13) - Inverter controlled compressor starting current always <= max. running current (13) - Inverter controlled compressor starting current always <= max. running current (13) - Ssc: Short-circuit power (13) - Ssc: Short-circuit power
      (14) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (14) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.