EWAH300TZXRD1 | EWAH220TZXRD1 | EWAH900TZXRD2 | EWAH400TZXRD1 | EWAH350TZXRD1 | EWAH470TZXRD1 | EWAH750TZXRD2 | EWAH620TZXRD1 | EWAHH13TZXRD2 | EWAH600TZXRD2 | EWAHH11TZXRD2 | EWAH975TZXRD2 | EWAH840TZXRD2 | EWAH790TZXRD2 | EWAH545TZXRD2 | EWAHH10TZXRD2 | EWAH540TZXRD1 | EWAH645TZXRD2 | EWAH465TZXRD2 | EWAH515TZXRD1 | EWAHH12TZXRD2 | EWAH700TZXRD2 | EWAH230TZXRD1 | EWAH275TZXRD1 | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cooling capacity | Nom. | kW | 295.3 | 216.3 | 886 | 393.5 | 345.2 | 461.6 | 743.4 | 607.1 | 1,363 | 594.3 | 1,167 | 959.8 | 831.9 | 780.8 | 537.6 | 1,066 | 528 | 632.8 | 467.2 | 497.8 | 1,257 | 687.3 | 228.3 | 271.7 | ||
Capacity control | Method | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | |||
Minimum capacity | % | 16 | 22 | 10 | 22 | 25 | 19 | 12 | 25 | 12 | 10 | 14 | 10 | 11 | 12 | 10 | 10 | 30 | 14 | 10 | 17 | 13 | 13 | 20 | 18 | |||
Power input | Cooling | Nom. | kW | 92.45 | 68.5 | 276 | 122.2 | 98.6 | 139.1 | 220 | 194.4 | 419.4 | 178.3 | 351.2 | 301.6 | 250.2 | 225.2 | 153.6 | 327.9 | 153.8 | 186.7 | 132.7 | 159.9 | 384.5 | 211.1 | 75.92 | 81.59 | |
EER | 3.194 | 3.157 | 3.21 | 3.219 | 3.501 | 3.319 | 3.379 | 3.123 | 3.251 | 3.334 | 3.323 | 3.182 | 3.325 | 3.467 | 3.494 | 3.251 | 3.434 | 3.389 | 3.52 | 3.112 | 3.268 | 3.255 | 3.007 | 3.33 | ||||
IPLV | 6.065 | 6.058 | 6.407 | 6.619 | 6.641 | 6.667 | 6.633 | 5.64 | 6.435 | 6.301 | 6.498 | 6.445 | 6.52 | 6.648 | 6.414 | 6.447 | 5.796 | 6.46 | 6.273 | 6.49 | 6.388 | 6.317 | 6.007 | 6.144 | ||||
SEER | 5.775 | 5.404 | 6.216 | 6.026 | 6.188 | 6.284 | 6.392 | 5.467 | 5.987 | 6.042 | 5.875 | 6.252 | 6.318 | 6.417 | 6.133 | 6.226 | 5.588 | 6.207 | 6.02 | 6.103 | 5.942 | 6.095 | 5.363 | 5.942 | ||||
Dimensions | Unit | Depth | mm | 3,760 | 2,680 | 9,160 | 4,840 | 4,840 | 5,920 | 8,080 | 5,920 | 13,480 | 7,000 | 11,320 | 10,240 | 9,160 | 9,160 | 7,000 | 11,320 | 5,920 | 7,000 | 7,000 | 5,920 | 12,400 | 7,000 | 2,680 | 3,760 | |
Height | mm | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | |||
Width | mm | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | |||
Weight | Operation weight | kg | 3,282 | 2,761 | 6,847 | 4,078 | 4,068 | 4,634 | 6,256 | 5,408 | 9,913 | 5,242 | 8,925 | 7,338 | 6,748 | 6,743 | 5,180 | 8,241 | 5,398 | 5,504 | 4,951 | 4,639 | 9,417 | 5,509 | 2,761 | 3,277 | ||
Unit | kg | 3,362 | 2,851 | 6,842 | 4,143 | 4,143 | 4,689 | 6,271 | 5,443 | 9,843 | 5,277 | 8,880 | 7,323 | 6,753 | 6,753 | 5,225 | 8,211 | 5,443 | 5,534 | 5,006 | 4,689 | 9,362 | 5,534 | 2,851 | 3,362 | |||
Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | |||
Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | ||||
Water heat exchanger - evaporator | Type | Brazed plate | Brazed plate | Shell and tube - direct expansion | Brazed plate | Brazed plate | Brazed plate | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Brazed plate | |||
Water volume | l | 48 | 40 | 583 | 42.7 | 42.7 | 58.1 | 492 | 76.3 | 1,011 | 289 | 1,011 | 583 | 492 | 492 | 232 | 1,011 | 76.3 | 289 | 152 | 58.1 | 1,011 | 289 | 40 | 48 | |||
Water pressure drop | Cooling | Nom. | kPa | 14.9 | 10.2 | 49.8 | 41.5 | 32.5 | 31.2 | 46.1 | 31.2 | 42.4 | 30.1 | 48.7 | 56.5 | 54.9 | 49.8 | 33.7 | 29.2 | 24 | 33.2 | 38.1 | 35.9 | 54.6 | 38.6 | 11.3 | 12.7 | |
Air heat exchanger | Type | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | |||
Fan | Quantity | 6 | 4 | 16 | 8 | 8 | 10 | 14 | 10 | 24 | 12 | 20 | 18 | 16 | 16 | 12 | 20 | 10 | 12 | 12 | 10 | 22 | 12 | 4 | 6 | |||
Type | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | ||||
Air flow rate | Cooling | Nom. | l/s | 28,330 | 18,890 | 75,540 | 37,770 | 37,770 | 47,213 | 66,098 | 47,213 | 113,320 | 56,660 | 94,425 | 84,983 | 75,540 | 75,540 | 56,660 | 94,425 | 47,213 | 56,660 | 56,660 | 47,213 | 103,868 | 56,660 | 18,890 | 28,330 | |
Fan motor | Drive | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | |||
Compressor | Quantity | 1 | 1 | 2 | 1 | 1 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 2 | 2 | 1 | 2 | 2 | 1 | 1 | |||
Type | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | ||||
Operation range | Air side | Cooling | Min. | °CDB | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 |
Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | |||
Water side | Evaporator | Min. | °CDB | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |
Max. | °CDB | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | |||
Sound power level | Cooling | Nom. | dBA | 89.9 | 86.7 | 94.1 | 89.4 | 87.9 | 93.3 | 91 | 90.2 | 94.2 | 94.2 | 92.7 | 95.6 | 92.4 | 91.6 | 90.8 | 94.1 | 89.2 | 89.1 | 90.5 | 91.1 | 93.4 | 90.2 | 86.9 | 89.3 | |
Sound pressure level | Cooling | Nom. | dBA | 70.14 | 67.62 | 72.22 | 69.17 | 67.59 | 72.53 | 69.4 | 69.5 | 71.07 | 73.07 | 70.14 | 73.4 | 70.53 | 69.68 | 69.59 | 71.53 | 68.42 | 67.94 | 69.38 | 70.32 | 70.59 | 69.04 | 67.78 | 69.6 | |
Refrigerant | Type | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | R-1234(ze) | |||
GWP | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | ||||
Charge | kg | 40 | 30 | 125 | 55 | 45 | 65 | 105 | 85 | 190 | 85 | 165 | 135 | 115 | 110 | 75 | 150 | 75 | 90 | 65 | 70 | 175 | 95 | 30 | 35 | |||
Circuits | Quantity | 1 | 1 | 2 | 1 | 1 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 2 | 2 | 1 | 2 | 2 | 1 | 1 | |||
Piping connections | Evaporator water inlet/outlet (OD) | 88.9mm | 88.9mm | 219.1mm | 139.7mm | 139.7mm | 139.7mm | 219.1mm | 139.7mm | 273mm | 168.3mm | 273mm | 219.1mm | 219.1mm | 219.1mm | 168.3mm | 273mm | 139.7mm | 168.3mm | 139.7mm | 139.7mm | 273mm | 168.3mm | 88.9mm | 88.9mm | |||
Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | |||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | |||
Voltage range | Min. | % | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | ||
Max. | % | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | |||
Unit | Starting current | Max | A | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Running current | Cooling | Nom. | A | 199.6 | 150.2 | 547.1 | 249.8 | 216.9 | 283.6 | 454.5 | 366.7 | 793.9 | 386.6 | 675.5 | 592.9 | 507.6 | 470 | 343.5 | 642.8 | 306.1 | 401.1 | 305.9 | 314.9 | 732.6 | 433.8 | 163.3 | 180.6 | |
Max | A | 236 | 172 | 655 | 310 | 269 | 357 | 527 | 491 | 1,090 | 448 | 902 | 702 | 618 | 579 | 406 | 787 | 414 | 472 | 364 | 394 | 992 | 517 | 183 | 214 | |||
Max unit current for wires sizing | A | 259.2 | 189.5 | 720.6 | 340.5 | 296.4 | 392.5 | 580.1 | 540.6 | 1,198.5 | 492.4 | 992 | 772.2 | 679.6 | 636.9 | 442.5 | 866 | 455.7 | 519.6 | 400.6 | 433.7 | 1,091.3 | 568.6 | 201 | 235.2 |