| EWADH12TZSSD2 | EWAD325TZSSD1 | EWAD585TZSSD2 | EWAD835TZSSD2 | EWAD705TZSSD2 | EWAD760TZSSD2 | EWAD430TZSSD1 | EWADH13TZSSD2 | EWADC10TZSSD2 | EWAD380TZSSD1 | EWAD285TZSSD1 | EWAD650TZSSD1 | EWAD520TZSSD2 | EWAD535TZSSD1 | EWADH18TZSSD2 | EWAD495TZSSD1 | EWAD555TZSSD2 | EWAD595TZSSD1 | EWAD960TZSSD2 | EWADH14TZSSD2 | EWADH16TZSSD2 | EWADH10TZSSD2 | EWAD645TZSSD2 | EWADH17TZSSD2 | EWADH19TZSSD2 | EWADH15TZSSD2 | EWADH11TZSSD2 | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 1,281 | 327.3 | 586.7 | 837.7 | 706.1 | 760.3 | 426.8 | 1,372 | 1,017 | 360.3 | 283.6 | 642.1 | 522.4 | 530.6 | 1,876 | 490.9 | 555.8 | 590 | 960.2 | 1,482 | 1,665 | 1,064 | 646.3 | 1,787 | 1,954 | 1,562 | 1,168 | ||
| Capacity control | Method | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | |||
| Minimum capacity | % | 10 | 19 | 10 | 11 | 10 | 13 | 22 | 10 | 11 | 17 | 22 | 17 | 11 | 22 | 11 | 23 | 10 | 19 | 12 | 10 | 13 | 11 | 10 | 12 | 10 | 14 | 10 | |||
| Power input | Cooling | Nom. | kW | 412.6 | 98.36 | 194.1 | 258.7 | 235.4 | 225.2 | 131 | 451.9 | 332.2 | 112.8 | 84.44 | 218.2 | 162.1 | 161 | 654.5 | 151.7 | 177.6 | 188.4 | 301.2 | 500.2 | 542.2 | 351.6 | 202.9 | 589.4 | 725.7 | 485.4 | 384.5 | |
| EER | 3.1 | 3.3 | 3 | 3.2 | 3 | 3.4 | 3.3 | 3 | 3.1 | 3.2 | 3.4 | 2.9 | 3.2 | 3.3 | 2.9 | 3.2 | 3.1 | 3.1 | 3.2 | 3 | 3.1 | 3 | 3.2 | 3 | 2.7 | 3.2 | 3 | ||||
| IPLV | 5.7 | 5.8 | 5.2 | 5.8 | 5.3 | 6 | 6 | 5.7 | 5.6 | 5.7 | 5.7 | 5.6 | 5.4 | 6 | 5.8 | 5.8 | 5.3 | 5.8 | 5.7 | 5.6 | 6 | 5.6 | 5.4 | 5.9 | 5.7 | 6.1 | 5.6 | ||||
| SEER | 5.714 | 5.737 | 5.099 | 5.714 | 5.2 | 5.547 | 5.741 | 5.673 | 5.536 | 5.636 | 5.551 | 5.535 | 5.281 | 5.659 | 5.527 | 5.434 | 5.237 | 5.556 | 5.615 | 5.529 | 5.633 | 5.55 | 5.291 | 5.608 | 5.445 | 5.707 | 5.562 | ||||
| Dimensions | Unit | Depth | mm | 11,200 | 4,720 | 5,800 | 7,960 | 6,880 | 7,960 | 4,720 | 12,280 | 7,960 | 4,720 | 3,640 | 5,800 | 5,800 | 5,800 | 13,360 | 4,720 | 5,800 | 5,800 | 7,960 | 12,280 | 12,280 | 7,960 | 6,880 | 13,360 | 13,360 | 12,280 | 9,040 | |
| Height | mm | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | 2,553 | |||
| Width | mm | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | 2,238 | |||
| Weight | Operation weight | kg | 8,992 | 3,697 | 5,043 | 6,546 | 5,527 | 6,536 | 4,070.7 | 9,489 | 7,244 | 3,702 | 3,164 | 4,661.1 | 5,033 | 4,646.1 | 12,076 | 4,155.1 | 5,038 | 4,651.1 | 7,239 | 11,136 | 11,564 | 7,518 | 5,522 | 12,066 | 12,086 | 11,549 | 8,014 | ||
| Unit | kg | 8,260 | 3,604 | 4,693 | 6,151 | 5,177 | 6,151 | 3,968 | 8,742 | 6,623 | 3,604 | 3,084 | 4,513 | 4,693 | 4,513 | 10,805 | 4,032 | 4,693 | 4,513 | 6,623 | 9,920 | 10,323 | 6,816 | 5,177 | 10,805 | 10,805 | 10,323 | 7,297 | |||
| Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | |||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | ||||
| Water heat exchanger - evaporator | Type | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Brazed plate | Brazed plate | Brazed plate | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Brazed plate | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | Shell and tube - direct expansion | |||
| Water volume | l | 557 | 48 | 270 | 280 | 255 | 280 | 42.7 | 557 | 481 | 48 | 40 | 58.1 | 270 | 58.1 | 1,011 | 58.1 | 270 | 58.1 | 481 | 1,011 | 1,011 | 557 | 255 | 1,011 | 1,011 | 1,011 | 557 | |||
| Water pressure drop | Cooling | Nom. | kPa | 65.31 | 18.19 | 39.01 | 59.77 | 40.16 | 50.57 | 48.4 | 73.92 | 49.71 | 21.78 | 17.01 | 57.84 | 31.73 | 40.44 | 71.22 | 35.22 | 35.51 | 49.56 | 45.8 | 48.77 | 58.47 | 48.85 | 34.23 | 65.86 | 75.92 | 52.92 | 56.69 | |
| Air heat exchanger | Type | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | |||
| Fan | Quantity | 20 | 8 | 10 | 14 | 12 | 14 | 8 | 22 | 14 | 8 | 6 | 10 | 10 | 10 | 24 | 8 | 10 | 10 | 14 | 22 | 22 | 14 | 12 | 24 | 24 | 22 | 16 | |||
| Type | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | ||||
| Air flow rate | Cooling | Nom. | l/s | 127,460 | 50,990 | 63,730 | 89,230 | 76,480 | 89,230 | 50,990 | 140,210 | 89,230 | 50,990 | 38,240 | 63,730 | 63,730 | 63,730 | 152,960 | 50,990 | 63,730 | 63,730 | 89,230 | 140,210 | 140,210 | 89,230 | 76,480 | 152,960 | 152,960 | 140,210 | 101,908 | |
| Fan motor | Drive | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | |||
| Compressor | Quantity | 2 | 1 | 2 | 2 | 2 | 2 | 1 | 2 | 2 | 1 | 1 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||
| Type | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | ||||
| Operation range | Air side | Cooling | Min. | °CDB | -20 | 5 | -20 | -20 | -20 | -20 | 5 | -20 | -20 | 5 | 5 | 5 | -20 | 5 | -20 | 5 | -20 | 5 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 |
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | |||
| Water side | Evaporator | Min. | °CDB | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |
| Max. | °CDB | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | |||
| Sound power level | Cooling | Nom. | dBA | 102 | 98 | 101 | 100 | 103 | 99 | 98 | 104 | 100 | 100 | 98 | 101 | 99 | 98 | 106 | 97 | 99 | 98 | 100 | 105 | 104 | 101 | 101 | 105 | 107 | 103 | 101 | |
| Sound pressure level | Cooling | Nom. | dBA | 80 | 78 | 80 | 79 | 82 | 78 | 77 | 81 | 79 | 80 | 78 | 80 | 79 | 77 | 83 | 77 | 79 | 78 | 78 | 82 | 81 | 79 | 80 | 82 | 84 | 80 | 79 | |
| Refrigerant | Type | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | |||
| GWP | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | ||||
| Charge | kg | 175 | 45 | 80 | 115 | 95 | 105 | 60 | 190 | 140 | 50 | 40 | 90 | 70 | 75 | 260 | 65 | 75 | 80 | 135 | 205 | 230 | 145 | 90 | 250 | 270 | 215 | 160 | |||
| Circuits | Quantity | 2 | 1 | 2 | 2 | 2 | 2 | 1 | 2 | 2 | 1 | 1 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||
| Piping connections | Evaporator water inlet/outlet (OD) | 219.1mm | 88.9mm | 168.3mm | 168.3mm | 168.3mm | 168.3mm | 139.7mm | 219.1mm | 219.1mm | 88.9mm | 88.9mm | 139.7mm | 168.3mm | 139.7mm | 273mm | 139.7mm | 168.3mm | 139.7mm | 219.1mm | 273mm | 273mm | 219.1mm | 168.3mm | 273mm | 273mm | 273mm | 219.1mm | |||
| Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | |||
| Voltage range | Min. | % | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | ||
| Max. | % | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | |||
| Unit | Starting current | Max | A | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Running current | Cooling | Nom. | A | 733.8 | 202.4 | 387.7 | 489.7 | 451.6 | 442.9 | 249.9 | 796.2 | 601.4 | 227.4 | 174.3 | 384.9 | 332.1 | 300.1 | 1,101 | 281.8 | 359.1 | 340.8 | 555 | 871.1 | 931.7 | 630.5 | 407 | 1,005 | 1,206 | 848 | 683.6 | |
| Max | A | 948 | 272 | 481 | 679 | 566 | 610 | 357 | 948 | 761 | 294 | 231 | 474 | 421 | 411 | 1,475 | 372 | 450 | 467 | 706 | 1,156 | 1,227 | 789 | 523 | 1,351 | 1,608 | 1,124 | 884 | |||
| Max unit current for wires sizing | A | 958 | 298 | 528 | 747 | 572 | 671 | 392 | 970 | 837 | 298 | 254 | 480 | 463 | 452 | 1,621 | 410 | 495 | 480 | 776 | 1,271 | 1,280 | 868 | 572 | 1,486 | 1,621 | 1,237 | 935 | |||