Specifications Table for EWAD-TZPS

EWAD190TZPS EWAD225TZPS EWAD250TZPS EWAD270TZPS EWAD295TZPS EWAD320TZPS EWAD345TZPS EWAD380TZPS EWAD415TZPS EWAD460TZPS EWAD505TZPS EWAD560TZPS EWAD600TZPS EWAD645TZPS
Cooling capacity Nom. kW 185.3 221.1 247.1 271.2 293.8 316.1 338.6 369.1 417.8 452.5 494.8 554.1 598.4 639.2
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 33.3 28.6 33.3 30.8 28.6 26.7 18.2 16.7 15.4 14.3 16.7 15.4 14.3 13.3
Power input Cooling Nom. kW 52.65 64.87 69.24 77.4 85.11 94.4 101.5 109.8 123.5 133.6 146.4 167.9 182.6 199.9
EER 3.519 3.409 3.569 3.504 3.452 3.348 3.336 3.362 3.384 3.388 3.38 3.301 3.277 3.197
IPLV 6.95 6.7 7.22 7.04 7.08 6.81 6.85 6.94 7.05 6.98 7.14 7.13 7.1 6.97
SEER 5.2 5.4 5.5 5.6 5.6 5.5 5.3 5.4 5.5 5.6 5.6 5.7 5.7 5.7
Dimensions Unit Depth mm 3,218 3,218 4,117 4,117 4,117 4,117 4,117 5,015 5,015 5,917 5,917 5,917 6,817 6,817
    Height mm 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222
    Width mm 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258
Weight Operation weight kg 2,536 2,591 2,962 2,967 3,076 3,080 4,460 4,687 5,034 5,277 5,511 5,524 5,744 5,838
  Unit kg 2,436 2,565 2,810 2,815 3,026 3,031 4,290 4,517 4,764 5,007 5,241 5,269 5,489 5,591
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
Air heat exchanger Type   High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type
Fan Quantity   6 6 8 8 8 8 8 10 10 12 12 12 14 14
  Type   Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller
Fan motor Drive   Brushless Brushless Brushless Brushless Brushless Brushless Brushless Brushless Brushless Brushless Brushless Brushless Brushless Brushless
Compressor Quantity   1 1 1 1 1 1 2 2 2 2 2 2 2 2
  Type   Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor
  Starting method   Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven
Operation range Air side Cooling Min. °CDB -18 -18 -18 -18 -18 -18 -18 -18 -18 -18 -18 -18 -18 -18
      Max. °CDB 51 51 51 51 51 51 51 51 51 51 51 51 51 51
  Water side Evaporator Min. °CDB -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8
      Max. °CDB 15 15 15 15 15 15 15 15 15 15 15 15 15 15
Sound power level Cooling Nom. dBA 96.0 96.0 96.0 96.0 97.0 97.0 99.0 99.0 99.0 99.0 99.0 99.0 100.0 100.0
Sound pressure level Cooling Nom. dBA 77.0 77.0 76.0 76.0 77.0 77.0 79.0 79.0 79.0 79.0 78.0 79.0 79.0 79.0
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Charge kg 32 38 42 46 50 54 58 63 71 77 84 94 102 109
  Circuits Quantity   1 1 1 1 1 1 2 2 2 2 2 2 2 2
Piping connections Evaporator water inlet/outlet (OD)   88.9mm 88.9mm 88.9mm 88.9mm 88.9mm 88.9mm 139.7mm 139.7mm 168.3mm 168.3mm 168.3mm 168.3mm 168.3mm 168.3mm
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10
Unit Starting current Max A 3 3 3 3 3 3 3 3 3 3 3 3 3 3
  Running current Cooling Nom. A 87 105 113 125 137 153 168 180 201 215 238 269 290 321
    Max A 115 135 151 164 177 193 209 230 249 271 299 325 352 384
  Max unit current for wires sizing A 126 148 165 177 177 211 228 251 273 296 327 353 354 421
Notes (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511
  (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
  (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water
  (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current.
  (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.