| EWAD740CZXS | EWAD830CZXS | EWAD900CZXS | EWADC10CZXS | EWADC11CZXS | EWADC12CZXS | EWADC13CZXS | EWADC14CZXS | EWADC15CZXS | EWADC16CZXS | EWADC17CZXS | EWADC18CZXS | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 734.1 | 828.5 | 898.2 | 1,033 | 1,090 | 1,232 | 1,303 | 1,444 | 1,538 | 1,616 | 1,701 | 1,795 | ||
| Capacity control | Method | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | |||
| Minimum capacity | % | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 13 | 13 | 13 | |||
| Power input | Cooling | Nom. | kW | 238 | 269.5 | 309.2 | 343.3 | 379.9 | 404.3 | 446.6 | 493.7 | 538.4 | 564.3 | 595.9 | 618.7 | |
| EER | 3.072 | 3.075 | 2.904 | 3.008 | 2.869 | 3.047 | 2.919 | 2.926 | 2.856 | 2.863 | 2.855 | 2.9 | ||||
| IPLV | 5.68 | 5.72 | 5.79 | 5.73 | 5.56 | 5.58 | 5.45 | 5.61 | 5.75 | 5.65 | 5.46 | 5.29 | ||||
| SEER | 4.85 | 4.98 | 5 | 5.13 | 5.02 | 5.22 | 5.19 | 5.23 | 5.11 | 5.07 | 5.15 | 5.26 | ||||
| Dimensions | Unit | Depth | mm | 6,725 | 7,625 | 7,625 | 8,525 | 8,525 | 10,325 | 10,325 | 11,625 | 12,525 | 12,525 | 13,425 | 14,325 | |
| Height | mm | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | |||
| Width | mm | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | |||
| Weight | Operation weight | kg | 6,250 | 6,860 | 7,110 | 7,880 | 7,880 | 8,960 | 9,360 | 9,980 | 10,320 | 12,220 | 13,040 | 13,790 | ||
| Unit | kg | 6,000 | 6,620 | 6,870 | 7,440 | 7,440 | 8,570 | 8,970 | 9,600 | 9,940 | 11,370 | 12,190 | 12,920 | |||
| Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | |||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | ||||
| Air heat exchanger | Type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | |||
| Fan | Quantity | 12 | 14 | 14 | 16 | 16 | 20 | 20 | 22 | 24 | 24 | 26 | 28 | |||
| Type | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | ||||
| Fan motor | Drive | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | |||
| Compressor | Quantity | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | |||
| Type | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | ||||
| Starting method | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | Inverter driven | ||||
| Operation range | Air side | Cooling | Min. | °CDB | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 |
| Max. | °CDB | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Water side | Evaporator | Min. | °CDB | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | |
| Max. | °CDB | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | |||
| Sound power level | Cooling | Nom. | dBA | 102 | 103 | 103 | 103 | 103 | 104 | 104 | 104 | 104 | 106 | 106 | 106 | |
| Sound pressure level | Cooling | Nom. | dBA | 81 | 81 | 81 | 81 | 81 | 81 | 81 | 81 | 81 | 83 | 83 | 83 | |
| Refrigerant | Type | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | |||
| GWP | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | ||||
| Charge | kg | 146 | 162 | 162 | 200 | 200 | 250 | 250 | 250 | 280 | 320.1 | 339.9 | 350.1 | |||
| Circuits | Quantity | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | |||
| Piping connections | Evaporator water inlet/outlet (OD) | 168.3mm | 168.3mm | 168.3mm | 219.1mm | 219.1mm | 219.1mm | 219.1mm | 219.1mm | 219.1mm | 273mm | 273mm | 273mm | |||
| Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | |||
| Voltage range | Min. | % | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | ||
| Max. | % | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | |||
| Unit | Starting current | Max | A | 377 | 420 | 451 | 501 | 540 | 590 | 626 | 709 | 772 | 848 | 899 | 949 | |
| Running current | Cooling | Nom. | A | 406 | 442 | 485 | 537 | 591 | 636 | 698 | 769 | 837 | 881 | 931 | 970 | |
| Max | A | 529 | 584 | 632 | 697 | 755 | 824 | 877 | 979 | 1,081 | 1,132 | 1,193 | 1,255 | |||
| Max unit current for wires sizing | A | 535 | 588 | 633 | 728 | 816 | 825 | 877 | 1,000 | 1,125 | 1,224 | 1,253 | 1,283 | |||
| Notes | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | ||||
| (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | |||||
| (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | (3) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. | |||||
| (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (4) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | |||||
| (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (5) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | |||||
| (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. | |||||
| (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | (7) - Fluid: Water | |||||
| (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (8) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | |||||
| (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | |||||
| (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | |||||