| EWAD640CFXS | EWAD770CFXS | EWAD850CFXS | EWAD900CFXS | EWADC10CFXS | EWADC11CFXS | EWADC12CFXS | EWADC13CFXS | EWADC14CFXS | EWADC15CFXS | EWADC16CFXS | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 79 (3) | 80 (3) | 80 (3) | 80 (3) | 80 (3) | 81 (3) | 80 (3) | 80 (3) | 80 (3) | 80 (3) | 80 (3) |
| Refrigerant charge | Per circuit | kg | 64.0 | 73.0 | 81.0 | 81.0 | 91.0 | 91.0 | 107.0 | 107.0 | 112.5 | 124.0 | 124.0 | |
| Refrigerant charge-=-Per circuit-=-TCO2Eq | TCO2Eq | 91.5 | 104.4 | 115.8 | 115.8 | 130.1 | 130.1 | 153.0 | 153.0 | 160.9 | 177.3 | 177.3 | ||
| Compressor | Type | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | ||
| Quantity | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||
| Weight | Operation weight | kg | 8,515 | 9,100 | 9,705 | 9,705 | 11,169 | 11,429 | 13,276 | 13,276 | 14,516 | 14,596 | 14,646 | |
| Unit | kg | 7,760 | 8,340 | 8,900 | 8,900 | 10,160 | 10,420 | 11,900 | 11,900 | 12,540 | 12,620 | 12,670 | ||
| Air heat exchanger | Type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | ||
| EER | 2.49 (1), 11.91 (2) | 2.84 (1), 12.44 (2) | 2.90 (1), 13.17 (2) | 2.78 (1), 12.93 (2) | 2.85 (1), 13.56 (2) | 2.73 (1), 13.05 (2) | 3.19 (1), 14.68 (2) | 3.08 (1), 14.55 (2) | 3.16 (1), 14.21 (2) | 3.04 (1), 13.72 (2) | 2.93 (1), 13.50 (2) | |||
| ESEER | 3.44 | 3.52 | 3.78 | 3.50 | 3.74 | 3.54 | 3.88 | 3.78 | 4.01 | 3.96 | 3.85 | |||
| Refrigerant | GWP | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | ||
| Type | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | |||
| Circuits | Quantity | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||
| Cooling capacity | Nom. | kW | 640 (1), 415 (2) | 772 (1), 510 (2) | 852 (1), 583 (2) | 902 (1), 612 (2) | 1,027 (1), 701 (2) | 1,089 (1), 734 (2) | 1,269 (1), 902 (2) | 1,349 (1), 957 (2) | 1,435 (1), 963 (2) | 1,493 (1), 1,013 (2) | 1,555 (1), 1,039 (2) | |
| Water heat exchanger | Water volume | l | 741 | 771 | 808 | 808 | 1,012 | 1,012 | 1,372 | 1,372 | 1,965 | 1,965 | 1,965 | |
| Type | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | |||
| Power input | Cooling | Nom. | kW | 257 (1), 53.7 (2) | 272 (1), 62.0 (2) | 293 (1), 64.7 (2) | 324 (1), 69.8 (2) | 360 (1), 75.7 (2) | 399 (1), 83.4 (2) | 397 (1), 86.4 (2) | 439 (1), 92.8 (2) | 454 (1), 101 (2) | 492 (1), 109 (2) | 530 (1), 115 (2) |
| Sound power level | Cooling | Nom. | dBA | 100 | 100 | 101 | 101 | 101 | 102 | 102 | 103 | 103 | 103 | 103 |
| Dimensions | Unit | Width | mm | 2,480 | 2,480 | 2,480 | 2,480 | 2,480 | 2,480 | 2,480 | 2,480 | 2,480 | 2,480 | 2,480 |
| Depth | mm | 6,300 | 7,200 | 8,100 | 8,100 | 9,000 | 9,000 | 10,800 | 10,800 | 10,800 | 10,800 | 10,800 | ||
| Height | mm | 2,565 | 2,565 | 2,565 | 2,565 | 2,565 | 2,565 | 2,565 | 2,565 | 2,565 | 2,565 | 2,565 | ||
| Capacity control | Minimum capacity | % | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | |
| Method | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | |||
| Fan | Air flow rate | Nom. | l/s | 50,368 | 60,441 | 70,515 | 70,515 | 80,588 | 80,588 | 95,253 | 95,253 | 95,253 | 95,253 | 95,253 |
| Speed | rpm | 920 | 920 | 920 | 920 | 920 | 920 | 920 | 920 | 920 | 920 | 920 | ||
| Compressor | Starting method | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | ||
| Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | ||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | ||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | ||
| Notes | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. | |||
| (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. | ||||
| (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 | ||||
| (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | ||||
| (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | ||||
| (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | ||||
| (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | ||||
| (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | ||||
| (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | ||||
| (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | (10) - Fluid: Ethylene glycol 30% | ||||
| (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | ||||
| (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | (12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding | ||||
| (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | (13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 | ||||
| (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | (14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) | ||||
| (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | (15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory | ||||
| (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | (16) - For specific information about additional options refer to the options section in the data book | ||||