| EWAD760C-XS | EWAD830C-XS | EWAD890C-XS | EWAD990C-XS | EWADC10C-XS | EWADC11C-XS | EWADC12C-XS | EWADC13C-XS | EWADH14C-XS | EWADH15C-XS | EWADC16C-XS | EWADC17C-XS | EWADC18C-XS | EWADC19C-XS | EWADC20C-XS | EWADC21C-XS | EWADC22C-XS | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 80 | 80 | 80 | 80 | 81 | 80 | 80 | 80 | 80 | 80 | 81 | 81 | 81 | 81 | 81 | 81 | 81 | |
| Operation range | Air side | Cooling | Min. | °CDB | -18 | -18 | -18 | -18 | -18 | ||||||||||||
| Max. | °CDB | 50 | 50 | 50 | 50 | 50 | |||||||||||||||
| Water side | Cooling | Max. | °CDB | 15 | 15 | 15 | 15 | 15 | |||||||||||||
| Min. | °CDB | -8 | -8 | -8 | -8 | -8 | |||||||||||||||
| Refrigerant charge | Per circuit | kg | 75.0 | 81.0 | 81.0 | 100.0 | 117.5 | ||||||||||||||
| Refrigerant charge-=-Per circuit-=-TCO2Eq | TCO2Eq | 107.3 | 115.8 | 115.8 | 143.0 | 168.0 | |||||||||||||||
| Compressor | Type | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | Asymmetric single screw compressor | |||
| Starting method | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | |||||||||
| Quantity | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||
| Weight | Operation weight | kg | 6,240 | 6,580 | 6,600 | 7,600 | 7,870 | 8,610 | 8,630 | 9,890 | 9,890 | 9,890 | 12,430 | 12,760 | 13,140 | 13,470 | 13,470 | 13,470 | 13,470 | ||
| Unit | kg | 5,990 | 6,340 | 6,360 | 7,190 | 7,470 | 8,220 | 8,240 | 8,900 | 8,900 | 8,900 | 11,570 | 11,900 | 12,260 | 12,600 | 12,600 | 12,600 | 12,600 | |||
| Air heat exchanger | Type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | High efficiency fin and tube type – Copper Aluminum | |||
| EER | 3.17 (1) | 3.22 (1) | 3.14 (1) | 3.203 | 3.12 (1) | 3.246 | 3.15 (1) | 3.229 | 3.125 | 3.131 | 3.118 | 3.104 | 3.095 | 3.091 | 3.062 | 3.004 | 2.953 | ||||
| ESEER | 3.77 | 3.92 | 3.81 | 3.84 | 3.86 | ||||||||||||||||
| Refrigerant | GWP | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | |||||||||||||||
| Type | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | ||||
| Circuits | Quantity | 2 | 2 | 2 | 2 | 2 | |||||||||||||||
| Charge | kg | 182 | 230 | 250 | 291 | 250 | 297 | 248 | 310 | 327 | 340 | 360 | 360 | ||||||||
| Cooling capacity | Nom. | kW | 752 (1) | 827 (1) | 885 (1) | 996.8 | 1,069 (1) | 1,192 | 1,276 (1) | 1,343 | 1,412 | 1,519 | 1,589 | 1,677 | 1,760 | 1,849 | 1,895 | 1,947 | 2,002 | ||
| Water heat exchanger | Water volume | l | 251 | 243 | 243 | 403 | 386 | ||||||||||||||
| Type | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | Single pass shell & tube | ||||||||||||||||
| Power input | Cooling | Nom. | kW | 237 (1) | 256 (1) | 282 (1) | 343 (1) | 404 (1) | |||||||||||||
| Sound power level | Cooling | Nom. | dBA | 100 | 101 | 101 | 101 | 102 | 102 | 103 | 103 | 103 | 103 | 103 | 104 | 104 | 104 | 104 | 104 | 104 | |
| Dimensions | Unit | Width | mm | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | 2,285 | |
| Depth | mm | 6,285 | 7,185 | 7,185 | 8,085 | 8,085 | 9,885 | 9,885 | 9,885 | 9,885 | 9,885 | 12,085 | 12,985 | 13,885 | 14,785 | 14,785 | 14,785 | 14,785 | |||
| Height | mm | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | 2,540 | |||
| Capacity control | Minimum capacity | % | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | ||
| Method | Stepless | Stepless | Stepless | Fixed | Stepless | Fixed | Stepless | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed | ||||
| Fan | Air flow rate | Nom. | l/s | 64,131 | 74,819 | 74,819 | 85,508 | 106,885 | |||||||||||||
| Speed | rpm | 900 | 900 | 900 | 900 | 900 | |||||||||||||||
| Compressor | Starting method | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | Wye-Delta | |||||||||||||||
| Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | |||
| Voltage range | Max. | % | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | |||||||
| Min. | % | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | ||||||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | |||
| Unit | Max unit current for wires sizing | A | 733 | 884 | 955 | 1,013 | 1,072 | 1,196 | 1,275 | 1,354 | 1,432 | 1,491 | 1,549 | 1,608 | |||||||
| Starting current | Max | A | 923 | 1,029 | 1,029 | 1,072 | 1,085 | 1,268 | 1,328 | 1,387 | 1,387 | 1,430 | 1,472 | 1,486 | |||||||
| Running current | Cooling | Nom. | A | 511 | 607 | 686 | 731 | 778 | 835 | 885 | 934.0 | 984 | 1,018 | 1,059 | 1,100 | ||||||
| Max | A | 672 | 811 | 875 | 929 | 982 | 1,096 | 1,168 | 1,241 | 1,313 | 1,366 | 1,419 | 1,473 | ||||||||
| Notes | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | (1) - Performance calculations according to EN 14511 | ||||
| (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units | |||||
| (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | |||||
| (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % | |||||
| (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | |||||
| (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | |||||
| (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. | |||||
| (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | |||||
| (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | (9) - Fluid: Water | |||||
| (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | |||||
| (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | |||||
| Power input | Cooling | Nom. | kW | 311.3 | 367.3 | 415 | 451.9 | 485.2 | 509.9 | 540.5 | 568.9 | 598.4 | 619.1 | 648.3 | 678 | ||||||
| IPLV | 4.5 | 4.5 | 4.6 | 4.71 | 4.81 | 4.58 | 4.59 | 4.51 | 4.53 | 4.57 | 4.42 | 4.47 | |||||||||
| SEER | 4.1 | 4.3 | 4.2 | 4.2 | 4.3 | 4.1 | 4.1 | 4.1 | 4.1 | 4.1 | 4.1 | 4.1 | |||||||||
| Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | ||||||||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | |||||||||
| Fan | Quantity | 16 | 20 | 20 | 20 | 20 | 24 | 26 | 28 | 30 | 30 | 30 | 30 | ||||||||
| Type | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | |||||||||
| Fan motor | Drive | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | DOL | ||||||||
| Operation range | Air side | Cooling | Min. | °CDB | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | |||||
| Max. | °CDB | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | ||||||||
| Water side | Evaporator | Min. | °CDB | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | -8 | ||||||
| Max. | °CDB | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | ||||||||
| Refrigerant | GWP | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | 1,430 | ||||||||
| Circuits | Quantity | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||
| Piping connections | Evaporator water inlet/outlet (OD) | 219.1mm | 219.1mm | 273mm | 273mm | 273mm | 273mm | 273mm | 273mm | 273mm | 273mm | 273mm | 273mm | ||||||||