| ETVX16S23EJ9W7 / EPRA14DAV37 | ETVX16S18EA9W7 / EPRA14DAV37 | ETVX16S23EA9W7 / EPRA14DAV37 | ETVX16S18EJ9W7 / EPRA14DAV37 | ETVX16S18EJ9W7 / EPRA16DAV37 | ETVX16S23EJ9W7 / EPRA16DAV37 | ETVX16S18EA9W7 / EPRA16DAV37 | ETVX16S23EA9W7 / EPRA16DAV37 | ETVX16S23EJ9W7 / EPRA18DAV37 | ETVX16S18EJ9W7 / EPRA18DAV37 | ETVX16S18EA9W7 / EPRA18DAV37 | ETVX16S23EA9W7 / EPRA18DAV37 | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Heating capacity | Min. | kW | 3.70 (1) | 3.70 (1) | 3.70 (1) | 3.70 (1) | 3.96 (1) | 3.96 (1) | 3.96 (1) | 3.96 (1) | 4.40 (1) | 4.40 (1) | 4.40 (1) | 4.40 (1) | ||
| Nom. | kW | 5.69 (2) | 5.69 (2) | 5.69 (2) | 5.69 (2) | 9.00 (2) | 9.00 (2) | 9.00 (2) | 9.00 (2) | 9.00 (2) | 9.00 (2) | 9.00 (2) | 9.00 (2) | |||
| Max. | kW | 10.18 (1) | 10.18 (1) | 10.18 (1) | 10.18 (1) | 10.91 (1) | 10.91 (1) | 10.91 (1) | 10.91 (1) | 12.12 (1) | 12.12 (1) | 12.12 (1) | 12.12 (1) | |||
| Cooling capacity | Nom. | kW | 10.6 (3), 6.90 (4) | 10.6 (3), 6.90 (4) | 10.6 (3), 6.90 (4) | 10.6 (3), 6.90 (4) | 11.5 (3), 7.88 (4) | 11.5 (3), 7.88 (4) | 11.5 (3), 7.88 (4) | 11.5 (3), 7.88 (4) | 12.5 (3), 8.86 (4) | 12.5 (3), 8.86 (4) | 12.5 (3), 8.86 (4) | 12.5 (3), 8.86 (4) | ||
| Power input | Heating | Min. | kW | 0.88 (5) | 0.88 (5) | 0.88 (5) | 0.88 (5) | 0.95 (5) | 0.95 (5) | 0.95 (5) | 0.95 (5) | 1.05 (5) | 1.05 (5) | 1.05 (5) | 1.05 (5) | |
| Nom. | kW | 1.22 (2) | 1.22 (2) | 1.22 (2) | 1.22 (2) | 1.80 (2) | 1.80 (2) | 1.80 (2) | 1.80 (2) | 1.80 (2) | 1.80 (2) | 1.80 (2) | 1.80 (2) | |||
| Max. | kW | 2.09 (5) | 2.09 (5) | 2.09 (5) | 2.09 (5) | 2.24 (5) | 2.24 (5) | 2.24 (5) | 2.24 (5) | 2.49 (5) | 2.49 (5) | 2.49 (5) | 2.49 (5) | |||
| Cooling | Nom. | kW | 2.55 (3), 2.56 (4) | 2.55 (3), 2.56 (4) | 2.55 (3), 2.56 (4) | 2.55 (3), 2.56 (4) | 2.80 (3), 2.93 (4) | 2.80 (3), 2.93 (4) | 2.80 (3), 2.93 (4) | 2.80 (3), 2.93 (4) | 3.05 (3), 3.31 (4) | 3.05 (3), 3.31 (4) | 3.05 (3), 3.31 (4) | 3.05 (3), 3.31 (4) | ||
| Domestic hot water from 10°C to 50°C | Nom. | kWh | 2.85 (6) | 2.57 (6) | 2.85 (6) | 2.57 (6) | 2.57 (6) | 2.85 (6) | 2.57 (6) | 2.85 (6) | 2.85 (6) | 2.57 (6) | 2.57 (6) | 2.85 (6) | ||
| Heat up time from 10°C to 50°C | hr | 1h13min at 7°C ambient temperature | 1h02min at 7°C ambient temperature | 1h13min at 7°C ambient temperature | 1h02min at 7°C ambient temperature | 1h02min at 7°C ambient temperature | 1h13min at 7°C ambient temperature | 1h02min at 7°C ambient temperature | 1h13min at 7°C ambient temperature | 1h13min at 7°C ambient temperature | 1h02min at 7°C ambient temperature | 1h02min at 7°C ambient temperature | 1h13min at 7°C ambient temperature | |||
| COP | 4.67 (2) | 4.67 (2) | 4.67 (2) | 4.67 (2) | 5.00 (2) | 5.00 (2) | 5.00 (2) | 5.00 (2) | 5.00 (2) | 5.00 (2) | 5.00 (2) | 5.00 (2) | ||||
| EER | 4.13 (3), 2.70 (4) | 4.13 (3), 2.70 (4) | 4.13 (3), 2.70 (4) | 4.13 (3), 2.70 (4) | 4.11 (3), 2.69 (4) | 4.11 (3), 2.69 (4) | 4.11 (3), 2.69 (4) | 4.11 (3), 2.69 (4) | 4.09 (3), 2.68 (4) | 4.09 (3), 2.68 (4) | 4.09 (3), 2.68 (4) | 4.09 (3), 2.68 (4) | ||||
| Domestic hot water heating | General | Declared load profile | XL | L | XL | L | L | XL | L | XL | XL | L | L | XL | ||
| Average climate | Water heating energy efficiency class | A | A | A | A | A | A | A | A | A | A | A | A | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | 3.62 | |
| Seasonal space heating eff. class | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | ||||
| Average climate water outlet 35°C | General | SCOP | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | 4.57 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | ||||
| (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | |||||
| (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | |||||
| (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | |||||
| (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | |||||
| (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | |||||
| (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | |||||