|
ETVH16S23EA6V7 / EPRA14DAW17 |
ETVH16S23EJ6V7 / EPRA14DAW17 |
ETVH16S18EJ6V7 / EPRA14DAW17 |
ETVH16S18EA6V7 / EPRA14DAW17 |
ETVH16S18EJ6V7 / EPRA14DBW17 |
ETVH16S18EA6V7 / EPRA14DBW17 |
ETVH16S23EJ6V7 / EPRA14DBW17 |
ETVH16S23EA6V7 / EPRA14DBW17 |
ETVH16S18EJ6V7 / EPRA16DAW17 |
ETVH16S23EA6V7 / EPRA16DAW17 |
ETVH16S18EA6V7 / EPRA16DAW17 |
ETVH16S23EJ6V7 / EPRA16DAW17 |
ETVH16S23EJ6V7 / EPRA16DBW17 |
ETVH16S23EA6V7 / EPRA16DBW17 |
ETVH16S18EJ6V7 / EPRA16DBW17 |
ETVH16S18EA6V7 / EPRA16DBW17 |
ETVH16S23EJ6V7 / EPRA18DAW17 |
ETVH16S18EA6V7 / EPRA18DAW17 |
ETVH16S18EJ6V7 / EPRA18DAW17 |
ETVH16S23EA6V7 / EPRA18DAW17 |
ETVH16S18EA6V7 / EPRA18DBW17 |
ETVH16S23EJ6V7 / EPRA18DBW17 |
ETVH16S23EA6V7 / EPRA18DBW17 |
ETVH16S18EJ6V7 / EPRA18DBW17 |
Heating capacity
|
Min.
|
kW
|
3.70 (1)
|
3.70 (1)
|
3.70 (1)
|
3.70 (1)
|
3.70 (1)
|
3.70 (1)
|
3.70 (1)
|
3.70 (1)
|
3.96 (1)
|
3.96 (1)
|
3.96 (1)
|
3.96 (1)
|
3.96 (1)
|
3.96 (1)
|
3.96 (1)
|
3.96 (1)
|
4.40 (1)
|
4.40 (1)
|
4.40 (1)
|
4.40 (1)
|
4.40 (1)
|
4.40 (1)
|
4.40 (1)
|
4.40 (1)
|
|
Nom.
|
kW
|
5.90 (2)
|
5.90 (2)
|
5.90 (2)
|
5.90 (2)
|
5.90 (2)
|
5.90 (2)
|
5.90 (2)
|
5.90 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
9.00 (2)
|
|
Max.
|
kW
|
9.75 (1)
|
9.75 (1)
|
9.75 (1)
|
9.75 (1)
|
9.75 (1)
|
9.75 (1)
|
9.75 (1)
|
9.75 (1)
|
10.44 (1)
|
10.44 (1)
|
10.44 (1)
|
10.44 (1)
|
10.44 (1)
|
10.44 (1)
|
10.44 (1)
|
10.44 (1)
|
11.60 (1)
|
11.60 (1)
|
11.60 (1)
|
11.60 (1)
|
11.60 (1)
|
11.60 (1)
|
11.60 (1)
|
11.60 (1)
|
Power input
|
Heating
|
Min.
|
kW
|
0.84 (5)
|
0.84 (5)
|
0.84 (5)
|
0.84 (5)
|
0.84 (5)
|
0.84 (5)
|
0.84 (5)
|
0.84 (5)
|
0.90 (5)
|
0.90 (5)
|
0.90 (5)
|
0.90 (5)
|
0.90 (5)
|
0.90 (5)
|
0.90 (5)
|
0.90 (5)
|
1.00 (5)
|
1.00 (5)
|
1.00 (5)
|
1.00 (5)
|
1.00 (5)
|
1.00 (5)
|
1.00 (5)
|
1.00 (5)
|
|
|
Nom.
|
kW
|
1.23 (2)
|
1.23 (2)
|
1.23 (2)
|
1.23 (2)
|
1.23 (2)
|
1.23 (2)
|
1.23 (2)
|
1.23 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
1.80 (2)
|
|
|
Max.
|
kW
|
2.17 (5)
|
2.17 (5)
|
2.17 (5)
|
2.17 (5)
|
2.17 (5)
|
2.17 (5)
|
2.17 (5)
|
2.17 (5)
|
2.32 (5)
|
2.32 (5)
|
2.32 (5)
|
2.32 (5)
|
2.32 (5)
|
2.32 (5)
|
2.32 (5)
|
2.32 (5)
|
2.58 (5)
|
2.58 (5)
|
2.58 (5)
|
2.58 (5)
|
2.58 (5)
|
2.58 (5)
|
2.58 (5)
|
2.58 (5)
|
|
Domestic hot water from 10°C to 50°C
|
Nom.
|
kWh
|
2.85 (6)
|
2.85 (6)
|
2.57 (6)
|
2.57 (6)
|
2.57 (6)
|
2.57 (6)
|
2.85 (6)
|
2.85 (6)
|
2.57 (6)
|
2.85 (6)
|
2.57 (6)
|
2.85 (6)
|
2.85 (6)
|
2.85 (6)
|
2.57 (6)
|
2.57 (6)
|
2.85 (6)
|
2.57 (6)
|
2.57 (6)
|
2.85 (6)
|
2.57 (6)
|
2.85 (6)
|
2.85 (6)
|
2.57 (6)
|
Heat up time from 10°C to 50°C
|
hr
|
1h13min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h13min at 7°C ambient temperature
|
1h02min at 7°C ambient temperature
|
COP
|
4.79 (2)
|
4.79 (2)
|
4.79 (2)
|
4.79 (2)
|
4.79 (2)
|
4.79 (2)
|
4.79 (2)
|
4.79 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
5.00 (2)
|
Domestic hot water heating
|
General
|
Declared load profile
|
|
XL
|
XL
|
L
|
L
|
L
|
L
|
XL
|
XL
|
L
|
XL
|
L
|
XL
|
XL
|
XL
|
L
|
L
|
XL
|
L
|
L
|
XL
|
L
|
XL
|
XL
|
L
|
|
Average climate
|
Water heating energy efficiency class
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
Space heating
|
Average climate water outlet 55°C
|
General
|
SCOP
|
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
3.57
|
|
|
|
Seasonal space heating eff. class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
|
Average climate water outlet 35°C
|
General
|
SCOP
|
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
4.71
|
|
|
|
Seasonal space heating eff. class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
Notes
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
|
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
|
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
|
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
|