Specifications Table for ETSXB16E

ETSXB16P30EF ETSXB16P50EF
Sound pressure level Nimell. dBA 32.8 32.8
Operation range Jäähdytys Ympäristö Min. °CDB 0 (2) 0 (2)
    Vesi Maks. °C 0 (2) 0 (2)
      Min. °C 0 (2) 0 (2)
  Lämmitys Vesi Maks. °C 0 (2) 0 (2)
      Min. °C 0 (2) 0 (2)
Sound power level Nom. dBA 45.6 45.6
Dimensions Unit Width mm 594 792
    Depth mm 644 816
    Height mm 1,892 1,910
Casing Material   Impact resistant polypropylene Impact resistant polypropylene
  Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
Weight Unit kg 76 100
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - Refer to operation limits drawings (2) - Refer to operation limits drawings