Specifications Table for ETSXB16E / EPRA014-018DV

ETSXB16P30EF / EPRA14DAV3 ETSXB16P50EF / EPRA14DAV3 ETSXB16P30EF / EPRA16DAV3 ETSXB16P50EF / EPRA16DAV3 ETSXB16P30EF / EPRA18DAV3 ETSXB16P50EF / EPRA18DAV3
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
COP 4.67 (2) 4.67 (2) 5.00 (2) 5.00 (2) 5.00 (2) 5.00 (2)
Indoor unit ETSXB16P30EF ETSXB16P50EF ETSXB16P30EF ETSXB16P50EF ETSXB16P30EF ETSXB16P50EF
Space heating Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) % 180 180 180 180 180 180
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      SCOP   4.57 4.57 4.57 4.57 4.57 4.57
  Average climate water outlet 55°C General Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 142 142 142 142 142 142
      SCOP   3.62 3.62 3.62 3.62 3.62 3.62
Cooling capacity Nom. kW 10.6 (3), 6.90 (4) 10.6 (3), 6.90 (4) 11.5 (3), 7.88 (4) 11.5 (3), 7.88 (4) 12.5 (3), 8.86 (4) 12.5 (3), 8.86 (4)
EER 4.13 (3), 2.70 (4) 4.13 (3), 2.70 (4) 4.11 (3), 2.69 (4) 4.11 (3), 2.69 (4) 4.09 (3), 2.68 (4) 4.09 (3), 2.68 (4)
Heating capacity Nom. kW 5.69 (2) 5.69 (2) 9.00 (2) 9.00 (2) 9.00 (2) 9.00 (2)
  Min. kW 3.70 (1) 3.70 (1) 3.96 (1) 3.96 (1) 4.40 (1) 4.40 (1)
  Max. kW 10.18 (1) 10.18 (1) 10.91 (1) 10.91 (1) 12.12 (1) 12.12 (1)
Power input Heating Max. kW 2.09 (5) 2.09 (5) 2.24 (5) 2.24 (5) 2.49 (5) 2.49 (5)
    Min. kW 0.88 (5) 0.88 (5) 0.95 (5) 0.95 (5) 1.05 (5) 1.05 (5)
    Nom. kW 1.22 (2) 1.22 (2) 1.80 (2) 1.80 (2) 1.80 (2) 1.80 (2)
  Cooling Nom. kW 2.55 (3), 2.56 (4) 2.55 (3), 2.56 (4) 2.80 (3), 2.93 (4) 2.80 (3), 2.93 (4) 3.05 (3), 3.31 (4) 3.05 (3), 3.31 (4)
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511