| ETSHB16P30EF / EPRA14DAW17 | ETSHB16P50EF / EPRA14DAW17 | ETSHB16P30EF / EPRA16DAW17 | ETSHB16P50EF / EPRA16DAW17 | ETSHB16P30EF / EPRA18DAW17 | ETSHB16P50EF / EPRA18DAW17 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Heating capacity | Min. | kW | 37.00 | 37.00 | 396.00 | 396.00 | 44.00 | 44.00 | ||
| Nom. | kW | 59.0 | 59.0 | 9.00 (2) | 9.00 (2) | 9.00 (2) | 9.00 (2) | |||
| Max. | kW | 975.00 | 975.00 | 1,044.00 | 1,044.00 | 116.00 | 116.00 | |||
| Power input | Heating | Min. | kW | 84.00 | 84.00 | 9.00 | 9.00 | 1.00 (5) | 1.00 (5) | |
| Nom. | kW | 123 | 123 | 18.0 | 18.0 | 18.0 | 18.0 | |||
| Max. | kW | 217.00 | 217.00 | 232.00 | 232.00 | 258.00 | 258.00 | |||
| COP | 479.00 | 479.00 | 5.00 (2) | 5.00 (2) | 5.00 (2) | 5.00 (2) | ||||
| Domestic hot water heating | General | Declared load profile | L | XL | L | XL | L | XL | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.57 | 3.57 | 3.57 | 3.57 | 3.57 | 3.57 | |
| Seasonal space heating eff. class | A++ | A++ | A++ | A++ | A++ | A++ | ||||
| Average climate water outlet 35°C | General | SCOP | 4.71 | 4.71 | 4.71 | 4.71 | 4.71 | 4.71 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | ||||
| (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | |||||
| (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | |||||
| (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | |||||
| (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | |||||