Specifications Table for ETBH16E6V7 / EPRA14-18DW7

ETBH16EF6V7 / EPRA14DAW17 ETBH16EF6V7 / EPRA16DAW17 ETBH16EF6V7 / EPRA18DAW17
COP 4.79 (2) 5.00 (2) 5.00 (2)
Space heating Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) % 186 186 186
      Seasonal space heating eff. class   A+++ A+++ A+++
      SCOP   4.71 4.71 4.71
  Average climate water outlet 55°C General Seasonal space heating eff. class   A++ A++ A++
      ηs (Seasonal space heating efficiency) % 140 140 140
      SCOP   3.57 3.57 3.57
Heating capacity Nom. kW 5.90 (2) 9.00 (2) 9.00 (2)
  Min. kW 3.70 (1) 3.96 (1) 4.40 (1)
  Max. kW 9.75 (1) 10.44 (1) 11.60 (1)
Power input Heating Max. kW 2.17 (5) 2.32 (5) 2.58 (5)
    Min. kW 0.84 (5) 0.90 (5) 1.00 (5)
    Nom. kW 1.23 (2) 1.80 (2) 1.80 (2)
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed