Specifications Table for ETBH16E6V7 / EPRA14-18DV7

ETBH16EF6V7 / EPRA14DAV37 ETBH16EF6V7 / EPRA16DAV37 ETBH16EF6V7 / EPRA18DAV37
Heating capacity Min. kW 3.70 (1) 3.96 (1) 4.40 (1)
  Nom. kW 5.69 (2) 9.00 (2) 9.00 (2)
  Max. kW 10.18 (1) 10.91 (1) 12.12 (1)
Power input Heating Min. kW 0.88 (5) 0.95 (5) 1.05 (5)
    Nom. kW 1.22 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.09 (5) 2.24 (5) 2.49 (5)
COP 4.67 (2) 5.00 (2) 5.00 (2)
Space heating Average climate water outlet 55°C General SCOP   3.58 3.58 3.58
      Seasonal space heating eff. class   A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.51 4.51 4.51
      Seasonal space heating eff. class   A+++ A+++ A+++
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed