| ERRA08EAW17 | ERRA10EAW17 | ERRA12EAW17 | |||||
|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 1003 | 1003 | 1003 | |
| Width | mm | 1270 | 1270 | 1270 | |||
| Depth | mm | 533 | 533 | 533 | |||
| Weight | Unit | kg | 107 | 107 | 107 | ||
| Fan | Air flow rate | Heating | High | m³/min | 89.9 | 89.9 | 89.9 |
| Cooling | High | m³/min | 80.1 | 80.1 | 80.1 | ||
| Operation range | Cooling | Min. | °CDB | 10 | 10 | 10 | |
| Max. | °CDB | 43 | 43 | 43 | |||
| Domestic hot water | Min. | °CDB | -25 | -25 | -25 | ||
| Max. | °CDB | 35 | 35 | 35 | |||
| Sound power level | Heating | Nom. | dBA | 56.0 (1) | 56.0 (1) | 56.0 (1) | |
| Cooling | Nom. | dBA | 61.2 (2) | 61.4 (2) | 60.9 (2) | ||
| Sound pressure level | Heating | Nom. | dBA | 41.1 (3) | 41.1 (3) | 41.1 (3) | |
| Cooling | Nom. | dBA | 47.1 (4) | 47.1 (4) | 47.2 (4) | ||
| Refrigerant | Type | R-32 | R-32 | R-32 | |||
| GWP | 675.0 | 675.0 | 675.0 | ||||
| Charge | tCO2Eq | 2.19 | 2.19 | 2.19 | |||
| Charge | kg | 3.25 | 3.25 | 3.25 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | |
| Gas | OD | mm | 15.9 | 15.9 | 15.9 | ||
| Level difference | IU - OU | Max. | m | 30.0 | 30.0 | 30.0 | |
| Power supply | Name | W1 | W1 | W1 | |||
| Phase | 3~ | 3~ | 3~ | ||||
| Frequency | Hz | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | |||
| Current | Recommended fuses | A | 16 | 16 | 16 | ||
| Notes | (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | ||||
| (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | |||||
| (3) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (3) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (3) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | |||||
| (4) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = | (4) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = | (4) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = | |||||