| ERLA16D2V37 | |||||
|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 870 | |
| Width | mm | 1100 | |||
| Depth | mm | 460 | |||
| Weight | Unit | kg | 101 | ||
| Fan | Air flow rate | Heating | High | m³/min | 85.0 |
| Cooling | High | m³/min | 85 | ||
| Operation range | Cooling | Min. | °CDB | 10 | |
| Max. | °CDB | 43 | |||
| Domestic hot water | Min. | °CDB | -25 | ||
| Max. | °CDB | 25 (1), 35 (1) | |||
| Sound power level | Heating | Nom. | dBA | 62.0 (2) | |
| Sound pressure level | Heating | Nom. | dBA | 48.0 (2) | |
| Refrigerant | Type | R-32 | |||
| GWP | 675.0 | ||||
| Charge | tCO2Eq | 2.57 | |||
| Charge | kg | 3.8 | |||
| Piping connections | Liquid | OD | mm | 9.5 | |
| Gas | OD | mm | 15.9 | ||
| Drain | OD | mm | 26 | ||
| Level difference | IU - OU | Max. | m | 30.0 | |
| Heat insulation | Both liquid and gas pipes | ||||
| Power supply | Name | V3 | |||
| Phase | 1~ | ||||
| Frequency | Hz | 50 | |||
| Voltage | V | 230 | |||
| Current | Recommended fuses | A | 32 | ||
| Notes | (1) - For more details, see operation range drawing | ||||
| (2) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. | |||||