| ERLA03DAV3 | |||||
|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 550 | |
| Width | mm | 765 | |||
| Depth | mm | 285 | |||
| Weight | Unit | kg | 35 | ||
| Fan | Air flow rate | Heating | High | m³/min | 32.0 |
| Cooling | High | m³/min | 36 | ||
| Operation range | Cooling | Min. | °CDB | 10 | |
| Max. | °CDB | 43 | |||
| Domestic hot water | Min. | °CDB | -15 | ||
| Max. | °CDB | 35 | |||
| Sound power level | Heating | Nom. | dBA | 59 (1) | |
| Cooling | Nom. | dBA | 60 (1) | ||
| Sound pressure level | Heating | Nom. | dBA | 46.0 (1) | |
| Cooling | Nom. | dBA | 46 (1) | ||
| Refrigerant | Type | R-32 | |||
| GWP | 675.0 | ||||
| Charge | tCO2Eq | 0.675 | |||
| Charge | kg | 1 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 9.52 | ||
| Level difference | IU - OU | Max. | m | 20.0 | |
| Power supply | Name | V3 | |||
| Phase | 1N~ | ||||
| Frequency | Hz | 50 | |||
| Voltage | V | 220-240 | |||
| Current | Recommended fuses | A | 16 | ||
| Notes | (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | ||||