| EPVX14S18AJ4V / EPSK12ARW1 | EPVX14S23AJ4V / EPSK12ARW1 | EPVX14S18AJ4V / EPSK14ARW1 | EPVX14S23AJ4V / EPSK14ARW1 | |||||
|---|---|---|---|---|---|---|---|---|
| Indoor unit | EPVX14S18AJ4V | EPVX14S23AJ4V | EPVX14S18AJ4V | EPVX14S23AJ4V | ||||
| Heating capacity | Nom. | kW | 10.2 (1) | 10.2 (1) | 10.2 (1) | 10.2 (1) | ||
| Max. | kW | 11.99 (2) | 11.99 (2) | 13.34 (2) | 13.34 (2) | |||
| Cooling capacity | Nom. | kW | 9.37 (3), 6.74 (4) | 9.37 (3), 6.74 (4) | 11.3 (3), 6.74 (4) | 11.3 (3), 6.74 (4) | ||
| Power input | Heating | Nom. | kW | 1.86 (1) | 1.86 (1) | 1.86 (1) | 1.86 (1) | |
| Max. | kW | 3.51 (5) | 3.51 (5) | 3.98 (5) | 3.98 (5) | |||
| Cooling | Nom. | kW | 2.64 (3), 1.12 (4) | 2.64 (3), 1.12 (4) | 3.45 (3), 1.12 (4) | 3.45 (3), 1.12 (4) | ||
| Domestic hot water from 10°C to 50°C | Nom. | kWh | 2.24 | 2.54 | 2.24 | 2.54 | ||
| Heat up time from 10°C to 50°C | hr | 1h 17min | 1h 30min | 1h 17min | 1h 30min | |||
| COP | 5.50 (1) | 5.50 (1) | 5.50 (1) | 5.50 (1) | ||||
| EER | 3.55 (3), 6.04 (4) | 3.55 (3), 6.04 (4) | 3.28 (3), 6.04 (4) | 3.28 (3), 6.04 (4) | ||||
| Domestic hot water heating | General | Declared load profile | L | L | L | L | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 4.04 | 4.04 | 3.84 | 3.84 | |
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | ||||
| Average climate water outlet 35°C | General | SCOP | 5.14 | 5.14 | 4.96 | 4.96 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | ||||
| Notes | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | ||||
| (2) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (2) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (2) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (2) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | |||||
| (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | |||||
| (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | |||||
| (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | |||||