| EPVX10S18AJ9W / EPSK06ARV3 | EPVX10S23AJ9W / EPSK06ARV3 | EPVX10S18AJ9W / EPSK08ARV3 | EPVX10S23AJ9W / EPSK08ARV3 | EPVX10S18AJ9W / EPSK10ARV3 | EPVX10S23AJ9W / EPSK10ARV3 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Indoor unit | EPVX10S18AJ9W | EPVX10S23AJ9W | EPVX10S18AJ9W | EPVX10S23AJ9W | EPVX10S18AJ9W | EPVX10S23AJ9W | ||||
| Heating capacity | Nom. | kW | 5.81 (1) | 5.81 (1) | 7.62 (1) | 7.62 (1) | 8.11 (1) | 8.11 (1) | ||
| Cooling capacity | Nom. | kW | 6.00 (2), 6.37 (3) | 6.00 (2), 6.37 (3) | 6.89 (2), 6.37 (3) | 6.89 (2), 6.37 (3) | 7.84 (2), 6.37 (3) | 7.84 (2), 6.37 (3) | ||
| Power input | Heating | Nom. | kW | 1.12 (1) | 1.12 (1) | 1.52 (1) | 1.52 (1) | 1.64 (1) | 1.64 (1) | |
| Cooling | Nom. | kW | 1.55 (2), 1.13 (3) | 1.55 (2), 1.13 (3) | 1.85 (2), 1.13 (3) | 1.85 (2), 1.13 (3) | 2.17 (2), 1.13 (3) | 2.17 (2), 1.13 (3) | ||
| Domestic hot water from 10°C to 50°C | Nom. | kWh | 2.35 | 2.89 | 2.35 | 2.89 | 2.35 | 2.89 | ||
| Heat up time from 10°C to 50°C | hr | 1h 27min | 1h 58min | 1h 27min | 1h 58min | 1h 27min | 1h 58min | |||
| COP | 5.19 (1) | 5.19 (1) | 5.01 (1) | 5.01 (1) | 4.94 (1) | 4.94 (1) | ||||
| EER | 3.87 (2), 5.63 (3) | 3.87 (2), 5.63 (3) | 3.73 (2), 5.63 (3) | 3.73 (2), 5.63 (3) | 3.62 (2), 5.63 (3) | 3.62 (2), 5.63 (3) | ||||
| Domestic hot water heating | General | Declared load profile | L | L | L | L | L | L | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.91 | 3.91 | 3.97 | 3.97 | 4.02 | 4.02 | |
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Average climate water outlet 35°C | General | SCOP | 5.12 | 5.12 | 5.15 | 5.15 | 5.15 | 5.15 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | ||||
| (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | |||||
| (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | |||||