| EPSXB07P50AF / EPSKS04ARV3 | EPSXB07P30AF / EPSKS04ARV3 | EPSXB07P30AF / EPSKS06ARV3 | EPSXB07P50AF / EPSKS06ARV3 | EPSXB07P30AF / EPSKS07ARV3 | EPSXB07P50AF / EPSKS07ARV3 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Indoor unit | EPSXB07P50AF | EPSXB07P30AF | EPSXB07P30AF | EPSXB07P50AF | EPSXB07P30AF | EPSXB07P50AF | ||||
| Heating capacity | Nom. | kW | 5.25 | 5.25 | 5.25 | 5.25 | 5.25 | 5.25 | ||
| Max. | kW | 5.22 | 5.22 | 6.30 | 6.30 | 8.20 | 8.20 | |||
| Cooling capacity | Nom. | kW | 5.16, 6.71 | 5.16, 6.71 | 5.16, 6.71 | 5.16, 6.71 | 5.16, 6.71 | 5.16, 6.71 | ||
| Power input | Heating | Nom. | kW | 1.02 | 1.02 | 1.02 | 1.02 | 1.02 | 1.02 | |
| Cooling | Nom. | kW | 1.71, 1.62 | 1.71, 1.62 | 1.71, 1.62 | 1.71, 1.62 | 1.71, 1.62 | 1.71, 1.62 | ||
| Domestic hot water from 10°C to 50°C | Nom. | kWh | 5.21 | 3.33 | 3.33 | 5.21 | 3.33 | 5.21 | ||
| Heat up time from 10°C to 50°C | hr | 6h 35min | 4h 12min | 4h 12min | 6h 35min | 4h 12min | 6h 35min | |||
| COP | 5.17 | 5.17 | 5.17 | 5.17 | 5.17 | 5.17 | ||||
| EER | 3.01, 4.15 | 3.01, 4.15 | 3.01, 4.15 | 3.01, 4.15 | 3.01, 4.15 | 3.01, 4.15 | ||||
| Domestic hot water heating | General | Declared load profile | XL | L | L | XL | L | XL | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.69 | 3.69 | 3.81 | 3.81 | 3.83 | 3.83 | |
| Seasonal space heating eff. class | A++ | A++ | A+++ | A+++ | A+++ | A+++ | ||||
| Average climate water outlet 35°C | General | SCOP | 5.03 | 5.03 | 5.05 | 5.05 | 5.05 | 5.05 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||