| EPSX07P30AF | EPSX07P50AF | |||||
|---|---|---|---|---|---|---|
| Casing | Colour | Traffic white (RAL9016), Graphite black (RAL9011), Jet black (RAL9005) | Traffic white (RAL9016), Graphite black (RAL9011), Jet black (RAL9005) | |||
| Material | Impact resistant polypropylene | Impact resistant polypropylene | ||||
| Dimensions | Unit | Height | mm | 1914 | 1906 | |
| Width | mm | 590 | 785 | |||
| Depth | mm | 671 | 837 | |||
| Weight | Unit | kg | 76.0 | 97.0 | ||
| PED | Category | Art4.3 | Art4.3 | |||
| Sound power level | Nom. | dBA | 47.0 | 47.0 | ||
| Sound pressure level | Nom. | dBA | 24.8 | 24.8 | ||
| Operation range | Heating | Water side | Min. | °C | 0 (3) | 0 (3) |
| Max. | °C | 0 (3) | 0 (3) | |||
| Cooling | Ambient | Min. | °CDB | 0 (3) | 0 (3) | |
| Water side | Min. | °C | 0 (3) | 0 (3) | ||
| Max. | °C | 0 (3) | 0 (3) | |||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 230 | 230 | |||
| Electric heater | Power supply | Name | 6V / 9W | 6V / 9W | ||
| Phase | 1~ / 3~ | 1~ / 3~ | ||||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 230/400 | 230/400 | |||
| Recommended fuses | A | 0.000 (4) | 0.000 (4) | |||
| Notes | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | ||||
| (2) - Minimum required volume, excluding the volume in the unit | (2) - Minimum required volume, excluding the volume in the unit | |||||
| (3) - Refer to drawing operation limits | (3) - Refer to drawing operation limits | |||||
| (4) - Refer to wiring diagram and installation manual for correct recommended fuse depending on power supply and grid connection | (4) - Refer to wiring diagram and installation manual for correct recommended fuse depending on power supply and grid connection | |||||