| EPSKS04ARV3 | EPSKS06ARV3 | EPSKS07ARV3 | |||||
|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 958 | 958 | 958 | |
| Width | mm | 1220 | 1220 | 1220 | |||
| Depth | mm | 535 | 535 | 535 | |||
| Weight | Unit | kg | 109 | 109 | 109 | ||
| Fan | Air flow rate | Heating | High | m³/min | 78.7 | 78.7 | 78.7 |
| Cooling | High | m³/min | 81.6 | 81.6 | 81.6 | ||
| Operation range | Cooling | Min. | °CDB | 10 | 10 | 10 | |
| Max. | °CDB | 43 | 43 | 43 | |||
| Domestic hot water | Min. | °CDB | -28 | -28 | -28 | ||
| Max. | °CDB | 40 | 40 | 40 | |||
| Sound power level | Heating | Nom. | dBA | 48.2 | 48.2 | 48.2 | |
| Cooling | Nom. | dBA | 56.7 | 56.7 | 56.7 | ||
| Sound pressure level | Heating | Nom. | dBA | 29.1 | 29.1 | 29.1 | |
| Cooling | Nom. | dBA | 37.3 | 37.3 | 37.3 | ||
| Refrigerant | Type | R-290 | R-290 | R-290 | |||
| GWP | 3.0 | 3.0 | 3.0 | ||||
| Charge | tCO2Eq | 0.0025 | 0.0025 | 0.0025 | |||
| Charge | kg | 0.830 | 0.830 | 0.830 | |||
| Piping connections | Level difference | IU - OU | Max. | m | 10.0 | 10.0 | 10.0 |
| Power supply | Name | V3 | V3 | V3 | |||
| Phase | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | |||
| Current | Recommended fuses | A | 16 | 16 | 25 | ||
| Notes | (1) - Measured at LWC 47-55°C ; Ta DB/WB 7°C/6°C. | (1) - Measured at LWC 47-55°C ; Ta DB/WB 7°C/6°C. | (1) - Measured at LWC 47-55°C ; Ta DB/WB 7°C/6°C. | ||||
| (2) - Measured at LWC 12-7°C ; Ta 35°C. | (2) - Measured at LWC 12-7°C ; Ta 35°C. | (2) - Measured at LWC 12-7°C ; Ta 35°C. | |||||
| (3) - MSC means the maximum current during start up of the compressor | (3) - MSC means the maximum current during start up of the compressor | (3) - MSC means the maximum current during start up of the compressor | |||||