| EPSK08ARW1 | EPSK10ARW1 | |||||
|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 1123 | 1123 | |
| Width | mm | 1330 | 1330 | |||
| Depth | mm | 604 | 604 | |||
| Weight | Unit | kg | 178 | 178 | ||
| Fan | Air flow rate | Heating | High | m³/min | 75.7 | 75.7 |
| Cooling | High | m³/min | 75.7 | 75.7 | ||
| Operation range | Cooling | Min. | °CDB | 10 | 10 | |
| Max. | °CDB | 43 | 43 | |||
| Domestic hot water | Min. | °CDB | -28 | -28 | ||
| Max. | °CDB | 40 | 40 | |||
| Sound power level | Heating | Nom. | dBA | 45 (1) | 47 (1) | |
| Cooling | Nom. | dBA | 53 (2) | 53.2 (2) | ||
| Sound pressure level | Heating | Nom. | dBA | 32.4 (1) | 32.8 (1) | |
| Cooling | Nom. | dBA | 37.2 (2) | 37.3 (2) | ||
| Refrigerant | Type | R-290 | R-290 | |||
| GWP | 3 | 3 | ||||
| Charge | tCO2Eq | 0.003 | 0.003 | |||
| Charge | kg | 1 | 1 | |||
| Piping connections | Level difference | IU - OU | Max. | m | 10 | 10 |
| Power supply | Name | W1 | W1 | |||
| Phase | 3~ | 3~ | ||||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 400 | 400 | |||
| Current | Recommended fuses | A | 16 | 16 | ||
| Notes | (1) - Measured at LWC 47-55°C ; Ta DB/WB 7°C/6°C. | (1) - Measured at LWC 47-55°C ; Ta DB/WB 7°C/6°C. | ||||
| (2) - Measured at LWC 12-7°C ; Ta 35°C. | (2) - Measured at LWC 12-7°C ; Ta 35°C. | |||||
| (3) - 1 1/4" field piping | (3) - 1 1/4" field piping | |||||
| (4) - 1 1/2" field piping | (4) - 1 1/2" field piping | |||||