| EPBXU07AF4V / EPSKS04ARV3 | EPBXU07AJ4V / EPSKS04ARV3 | EPBXU07AF4V / EPSKS06ARV3 | EPBXU07AJ4V / EPSKS06ARV3 | EPBXU07AF4V / EPSKS07ARV3 | EPBXU07AJ4V / EPSKS07ARV3 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Indoor unit | EPBX07AJ4V | EPBX07AJ4V | EPBX07AJ4V | |||||||
| Heating capacity | Nom. | kW | 5.25 (1) | 5.25 | 5.25 (1) | 5.25 | 5.25 (1) | 5.25 | ||
| Max. | kW | 5.22 | 6.30 | 8.20 | ||||||
| Cooling capacity | Nom. | kW | 5.16 (2), 6.71 (3) | 5.16, 6.71 | 5.16 (2), 6.71 (3) | 5.16, 6.71 | 5.16 (2), 6.71 (3) | 5.16, 6.71 | ||
| Power input | Heating | Nom. | kW | 1.02 (1) | 1.02 | 1.02 (1) | 1.02 | 1.02 (1) | 1.02 | |
| Cooling | Nom. | kW | 1.71 (2), 1.62 (3) | 1.71, 1.62 | 1.71 (2), 1.62 (3) | 1.71, 1.62 | 1.71 (2), 1.62 (3) | 1.71, 1.62 | ||
| COP | 5.17 (1) | 5.17 | 5.17 (1) | 5.17 | 5.17 (1) | 5.17 | ||||
| EER | 3.01 (2), 6.71 (3) | 3.01, 4.15 | 3.01 (2), 6.71 (3) | 3.01, 4.15 | 3.01 (2), 6.71 (3) | 3.01, 4.15 | ||||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.69 | 3.69 | 3.81 | 3.81 | 3.83 | 3.83 | |
| Seasonal space heating eff. class | A++ | A++ | A+++ | A+++ | A+++ | A+++ | ||||
| Average climate water outlet 35°C | General | SCOP | 5.03 | 5.03 | 5.05 | 5.05 | 5.05 | 5.05 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | |||||||
| (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (2) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | ||||||||
| (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | ||||||||