Specifications Table for ELVZ-E9W / ERRA08-12EW1

ELVZ12S23EJ9W / ERRA08EAW1 ELVZ12S18EJ9W / ERRA08EAW1 ELVZ12S23EJ9W / ERRA10EAW1 ELVZ12S18EJ9W / ERRA10EAW1 ELVZ12S23EJ9W / ERRA12EAW1 ELVZ12S18EJ9W / ERRA12EAW1
Heating capacity Min. kW 3.45 3.45 3.45 3.45 3.45 3.45
  Nom. kW 6.17 6.17 6.17 6.17 6.17 6.17
  Max. kW 7.95 7.95 9.25 9.25 9.97 9.97
Power input Heating Min. kW 0.70 0.70 0.70 0.70 0.70 0.70
    Nom. kW 1.21 1.21 1.21 1.21 1.21 1.21
    Max. kW 1.63 1.63 1.98 1.98 2.21 2.21
  Domestic hot water from 10°C to 50°C Nom. kWh 3.09 2.54 3.09 2.54 3.09 2.54
Heat up time from 10°C to 50°C hr 2h 10min 1h 51min 2h 10min 1h 51min 2h 10min 1h 51min
COP 5.10 5.10 5.10 5.10 5.10 5.10
Domestic hot water heating General Declared load profile   L L L L L L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.42 3.42 3.43 3.43 3.53 3.53
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.81 4.81 4.84 4.84 4.84 4.84
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed